Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 4 Output power (W) 2.75 SNR (dB) 100 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 4 Control interface GPIO Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 125
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Load (min) (Ω) 4 Output power (W) 2.75 SNR (dB) 100 THD + N at 1 kHz (%) 0.18 Iq (typ) (mA) 4 Control interface GPIO Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 75 Operating temperature range (°C) -40 to 125
  • Maximize Battery Life and Minimize Heat
    • 0.5-µA Shutdown Current
    • 3-mA Quiescent Current
    • High Efficiency Class-D 88% at 400mW at 8Ω 80% at 100mW at 8Ω
  • Short Circuit Auto-recovery
  • Gain of 2 V/V (6dB)
  • Only One External Component Required
    • Internal Matched Input Gain and Feedback Resistors for Excellent PSRR and CMRR
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • PSRR (-75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Dedicated Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • CMRR (-69 dB)Eliminates Two Input Coupling Capacitors
  • Thermal and Short-Circuit Protection
  • Pinout Similar to the TPA2010D1
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree (YZF)
  • APPLICATIONS
    • Wireless Handsets, PDAs, and other mobile devices
  • Maximize Battery Life and Minimize Heat
    • 0.5-µA Shutdown Current
    • 3-mA Quiescent Current
    • High Efficiency Class-D 88% at 400mW at 8Ω 80% at 100mW at 8Ω
  • Short Circuit Auto-recovery
  • Gain of 2 V/V (6dB)
  • Only One External Component Required
    • Internal Matched Input Gain and Feedback Resistors for Excellent PSRR and CMRR
    • Optimized PWM Output Stage Eliminates LC Output Filter
    • PSRR (-75 dB) and Wide Supply Voltage (2.5 V to 5.5 V) Eliminates Need for a Dedicated Voltage Regulator
    • Fully Differential Design Reduces RF Rectification and Eliminates Bypass Capacitor
    • CMRR (-69 dB)Eliminates Two Input Coupling Capacitors
  • Thermal and Short-Circuit Protection
  • Pinout Similar to the TPA2010D1
  • Wafer Chip Scale Packaging (WCSP)
    • NanoFree (YZF)
  • APPLICATIONS
    • Wireless Handsets, PDAs, and other mobile devices

The TPA2035D1 is a 2.75-W high efficiency filter-free class-D audio power amplifier in an approximately 1.5-mm × 1.5-mm wafer chip scale package (WCSP) that requires only one external component. The pinout is the same as the TPA2010D1 (SLOS417) except that the external gain setting input resistors required by the TPA2010D1 are integrated into the fixed gain of the TPA2035D1.

Features like -75dB PSRR and improved RF-rectification immunity with a small PCB footprint (WCSP amplifier plus single decoupling cap) make the TPA2035D1 ideal for wireless handsets. A fast start-up time of 3.2 ms with minimal pop makes the TPA2035D1 ideal for PDA applications.

In wireless handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2035D1. The TPA2035D1 has a low 27-µV noise floor, A-weighted.

The TPA2035D1 is a 2.75-W high efficiency filter-free class-D audio power amplifier in an approximately 1.5-mm × 1.5-mm wafer chip scale package (WCSP) that requires only one external component. The pinout is the same as the TPA2010D1 (SLOS417) except that the external gain setting input resistors required by the TPA2010D1 are integrated into the fixed gain of the TPA2035D1.

Features like -75dB PSRR and improved RF-rectification immunity with a small PCB footprint (WCSP amplifier plus single decoupling cap) make the TPA2035D1 ideal for wireless handsets. A fast start-up time of 3.2 ms with minimal pop makes the TPA2035D1 ideal for PDA applications.

In wireless handsets, the earpiece, speaker phone, and melody ringer can each be driven by the TPA2035D1. The TPA2035D1 has a low 27-µV noise floor, A-weighted.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA2010D1 ACTIVE 2.5-W, analog input Class-D audio amp with variable gain & short-circuit protection This product is a similar Class-D audio amp with variable gain
TPA2011D1 ACTIVE 3.2-W, mono, analog input Class-D audio amplifier with auto-recovering short-circuit protection This product is a higher-power (3.2-W) Class-D audio amp with higher PSRR, lower supply current and shutdown current
TPA2013D1 ACTIVE 2.7-W, mono, analog input Class-D audio amp with integrated boost converter & selectable gain This product is a similar Class-D audio amp with integrated boost converter and selectable gain
TPA2028D1 ACTIVE 3-W, mono, analog input Class-D audio amp with fast auto. gain control & dynamic range compression This product is a similar Class-D audio amp with AGC/DRC, higher PSRR, lower supply current, and shutdown current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2.75-W Fixed Gain Mono Filter-Free Class-D Audio Power Amplifier datasheet 04 Aug 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos