Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 18 Power stage supply (min) (V) 8.5 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 8.5 Analog supply voltage (max) (V) 18 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 18 Power stage supply (min) (V) 8.5 Load (min) (Ω) 4 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 16 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 8.5 Analog supply voltage (max) (V) 18 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • 12-W/Ch Into an 8- Load From 15-V Supply
  • Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
  • 32-Step DC Volume Control From –40 dB to 36 dB
  • Line Outputs For External Headphone Amplifier With Volume Control
  • Regulated 5-V Supply Output for Powering TPA6110A2
  • Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
  • Thermal and Short-Circuit Protection
  • APPLICATIONS
    • LCD Monitors and TVs
    • Powered Speakers
    • >

PowerPAD is a trademark of Texas Instruments.

  • 12-W/Ch Into an 8- Load From 15-V Supply
  • Efficient, Class-D Operation Eliminates Heatsinks and Reduces Power Supply Requirements
  • 32-Step DC Volume Control From –40 dB to 36 dB
  • Line Outputs For External Headphone Amplifier With Volume Control
  • Regulated 5-V Supply Output for Powering TPA6110A2
  • Space-Saving, Thermally-Enhanced PowerPAD™ Packaging
  • Thermal and Short-Circuit Protection
  • APPLICATIONS
    • LCD Monitors and TVs
    • Powered Speakers
    • >

PowerPAD is a trademark of Texas Instruments.

The TPA3004D2 is a 12-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3004D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3004D2 eliminates the need for external heatsinks when playing music.

Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from –40 dB to 36 dB. Line outputs, for driving external headphone amplifier inputs, are also dc voltage controlled with a range of gain from –56 dB to 20 dB.

An integrated 5-V regulated supply is provided for powering an external headphone amplifier.

The TPA3004D2 is a 12-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3004D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3004D2 eliminates the need for external heatsinks when playing music.

Stereo speaker volume is controlled with a dc voltage applied to the volume control terminal offering a range of gain from –40 dB to 36 dB. Line outputs, for driving external headphone amplifier inputs, are also dc voltage controlled with a range of gain from –56 dB to 20 dB.

An integrated 5-V regulated supply is provided for powering an external headphone amplifier.

Download View video with transcript Video

Next Generation 15-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3110D2

Next Generation Low-EMI 10-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3136D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet 12W Stereo Class-D Audio Power Amp w/DC Volume Control datasheet (Rev. E) 10 Jan 2010
Application note Layout Guidelines For TPA300x Series Parts (Rev. A) 24 Jun 2020
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
Application note RC Filter Box For Class-D Output Power and THD+N Measurement 20 Feb 2004
EVM User's guide TPA3004D2EVM - User Guide (Rev. A) 15 May 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01182 — Portable Audio Amplifier with Auto Audio Control 1S1P BMS Reference Design

High performance, 10Watt (5W per speaker) portable audio amplifier that includes everything you need to implement a BMS (Battery Management Solution) for a portable audio amplifier (including a Charger, Fuel (Gas) Gauge and Protection for a 1S1P 18650 2400mAh Lithium battery) for a Class D Audio (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos