Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 18 Power stage supply (min) (V) 8.5 Load (min) (Ω) 8 Output power (W) 6 SNR (dB) 97 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 11 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 8.5 Analog supply voltage (max) (V) 18 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 18 Power stage supply (min) (V) 8.5 Load (min) (Ω) 8 Output power (W) 6 SNR (dB) 97 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 11 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 8.5 Analog supply voltage (max) (V) 18 PSRR (dB) 80 Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • 6-W/Ch Into an 8- Load From a 12-V Supply
  • Up to 92% Efficient, Class-D Operation
    Eliminates Need For Heatsinks
  • 8.5-V to 18-V Single-Supply Operation
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs Minimizes Common-Mode Noise
  • Space-Saving, Thermally Enhanced PowerPAD™ Packaging
  • Thermal Protection and Short Circuit
  • Pinout Similar to TPA3002D2, TPA3003D2,
    and TPA3004D2
  • APPLICATIONS
    • LCD Monitors and TVs
    • All-In-One PCs

PowerPAD Is a trademark of Texas Instruments

  • 6-W/Ch Into an 8- Load From a 12-V Supply
  • Up to 92% Efficient, Class-D Operation
    Eliminates Need For Heatsinks
  • 8.5-V to 18-V Single-Supply Operation
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs Minimizes Common-Mode Noise
  • Space-Saving, Thermally Enhanced PowerPAD™ Packaging
  • Thermal Protection and Short Circuit
  • Pinout Similar to TPA3002D2, TPA3003D2,
    and TPA3004D2
  • APPLICATIONS
    • LCD Monitors and TVs
    • All-In-One PCs

PowerPAD Is a trademark of Texas Instruments

The TPA3005D2 is a 6-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3005D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3005D2 eliminates the need for external heatsinks when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 15.3, 21.2, 27.2, and 31.8 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts. Thermal protection ensures the maximum junction temperature is not exceeded.

The TPA3005D2 is a 6-W (per channel) efficient, Class-D audio amplifier for driving bridged-tied stereo speakers. The TPA3005D2 can drive stereo speakers as low as 8 . The high efficiency of the TPA3005D2 eliminates the need for external heatsinks when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 15.3, 21.2, 27.2, and 31.8 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts. Thermal protection ensures the maximum junction temperature is not exceeded.

Download View video with transcript Video

Next Generation 6-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3113D2

Next Generation Low-EMI 6-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3137D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPA3005D2: 6-W Stereo Class-D Audio Power Amplifier datasheet (Rev. A) 19 Aug 2010
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) 30 Aug 2019
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TPA3005D2EVM - User Guide 07 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos