Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware Output power (W) 6.5 Power stage supply (max) (V) 18 Power stage supply (min) (V) 8 THD + N at 1 kHz (%) 0.19 Load (min) (Ω) 7 Analog supply voltage (min) (V) 8 Analog supply voltage (max) (V) 18 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface Hardware Output power (W) 6.5 Power stage supply (max) (V) 18 Power stage supply (min) (V) 8 THD + N at 1 kHz (%) 0.19 Load (min) (Ω) 7 Analog supply voltage (min) (V) 8 Analog supply voltage (max) (V) 18 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • 6.5 W Into 8- to VCC, Short to GND, Short Between Outputs)
  • Third-Generation Modulation Technique:
    • Replaces Large LC Filter With Small, Low-Cost Ferrite Bead Filter in Most Applications
    • Improved Efficiency
    • Improved SNR
  • Low Supply Current... mA Typ at 12 V
  • Shutdown Control... < 1µA Typ
  • APPLICATIONS
    • LCD Monitors/TVs
    • Desktop Replacement Notebook PCs
    • Hands-Free Car Kits
    • Powered Speakers

  • 6.5 W Into 8- to VCC, Short to GND, Short Between Outputs)
  • Third-Generation Modulation Technique:
    • Replaces Large LC Filter With Small, Low-Cost Ferrite Bead Filter in Most Applications
    • Improved Efficiency
    • Improved SNR
  • Low Supply Current... mA Typ at 12 V
  • Shutdown Control... < 1µA Typ
  • APPLICATIONS
    • LCD Monitors/TVs
    • Desktop Replacement Notebook PCs
    • Hands-Free Car Kits
    • Powered Speakers

The TPA3007D1 is a 6.5-W mono bridge-tied load (BTL) class-D audio power amplifier with high efficiency, eliminating the need for heat sinks. The TPA3007D1 can drive 8- speakers with only a ferrite bead filter required to reduce EMI.

The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 12, 18, 23.6, and 36 dB. The differential input stage provides high common mode rejection and improved power supply rejection.

The amplifier also includes "de-pop" circuitry to reduce the amount of pop at power-up and when cycling SHUTDOWN.

The TPA3007D1 is available in the 24-pin TSSOP package (PW) and does not require an external heat sink.

The TPA3007D1 is a 6.5-W mono bridge-tied load (BTL) class-D audio power amplifier with high efficiency, eliminating the need for heat sinks. The TPA3007D1 can drive 8- speakers with only a ferrite bead filter required to reduce EMI.

The gain of the amplifier is controlled by two input terminals, GAIN1 and GAIN0. This allows the amplifier to be configured for a gain of 12, 18, 23.6, and 36 dB. The differential input stage provides high common mode rejection and improved power supply rejection.

The amplifier also includes "de-pop" circuitry to reduce the amount of pop at power-up and when cycling SHUTDOWN.

The TPA3007D1 is available in the 24-pin TSSOP package (PW) and does not require an external heat sink.

Download

Next Generation 6-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3113D2

Next Generation Low-EMI 6-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3137D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 6.5-W Mono Class-D Audio Power Amplifier datasheet (Rev. D) 03 Mar 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​