TPS2020-Q1

ACTIVE

Automotive 0.2A loading, 2.7-5.5V, 33mΩ USB power switch, active-low

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.2 Current limit (A) 0.3 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.27 Rating Automotive
Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.2 Current limit (A) 0.3 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 1 Current limit accuracy at 1 A 0.27 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • 33-m (5-V Input) High-Side MOSFET Switch
  • Short-Circuit and Thermal Protection
  • Overcurrent Logic Output
  • Operating Range: 2.7 V to 5.5 V
  • Logic-Level Enable Input
  • Typical Rise Time: 6.1 ms
  • Undervoltage Lockout
  • Maximum Standby Supply Current: 10 µA
  • No Drain-Source Back-Gate Diode
  • Available in 8-Pin SOIC Package
  • Ambient Temperature Range: –40°C to 85°C
  • ESD Protection: 2-kV Human-Body Model, 200-V Machine Model
  • UL Listed - File No. E169910

  • Qualified for Automotive Applications
  • 33-m (5-V Input) High-Side MOSFET Switch
  • Short-Circuit and Thermal Protection
  • Overcurrent Logic Output
  • Operating Range: 2.7 V to 5.5 V
  • Logic-Level Enable Input
  • Typical Rise Time: 6.1 ms
  • Undervoltage Lockout
  • Maximum Standby Supply Current: 10 µA
  • No Drain-Source Back-Gate Diode
  • Available in 8-Pin SOIC Package
  • Ambient Temperature Range: –40°C to 85°C
  • ESD Protection: 2-kV Human-Body Model, 200-V Machine Model
  • UL Listed - File No. E169910

The TPS202x family of power distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices are 50-m
N-channel MOSFET high-side power switches. The switch is controlled by a logic enable compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS202x limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OC) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present.

The TPS202x devices differ only in short-circuit current threshold. The TPS2020 limits at 0.3-A load, the TPS2021 at 0.9-A load, the TPS2022 at 1.5-A load, and the TPS2024 at 3-A load. The TPS202x is available in an 8-pin small-outline integrated-circuit (SOIC) package and operates over a junction temperature range of –40°C to 125°C.

The TPS202x family of power distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices are 50-m
N-channel MOSFET high-side power switches. The switch is controlled by a logic enable compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS202x limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OC) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present.

The TPS202x devices differ only in short-circuit current threshold. The TPS2020 limits at 0.3-A load, the TPS2021 at 0.9-A load, the TPS2022 at 1.5-A load, and the TPS2024 at 3-A load. The TPS202x is available in an 8-pin small-outline integrated-circuit (SOIC) package and operates over a junction temperature range of –40°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS2553-Q1 ACTIVE Automotive 0.075-1.3A adj. ILIMIT, 2.5-6.5V, 85-mΩ USB power switch, active-high, reverse blocking This product offers similar functionality with adjustable current limit for flexibility.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS202x-Q1 Power-Distribution Switches datasheet (Rev. G) 30 Jun 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​