TPS2065D

ACTIVE

1A loading, 4.5-5.5V, 96mΩ USB power switch, active-high, output discharge, reverse blocking

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 1.55 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.16 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 1 Current limit (A) 1.55 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.16 Rating Catalog
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Single Power Switch Family
  • Rated currents of 1 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Output Discharge
  • Reverse Current Blocking
  • Built-in Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910
  • Single Power Switch Family
  • Rated currents of 1 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Output Discharge
  • Reverse Current Blocking
  • Built-in Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910

The TPS2065D power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short circuits are likely to be encountered. The device can continuously deliver up to 1 A output current.

The TPS2065D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

The TPS2065D power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short circuits are likely to be encountered. The device can continuously deliver up to 1 A output current.

The TPS2065D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2061C ACTIVE 1A loading, 4.5-5.5V, 86mΩ USB power switch, active-low, output discharge, reverse blocking This product offers the same functionality and pinout with enable active-low.
Similar functionality to the compared device
TPS2051B ACTIVE 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high This product offers similar functionality with smaller 0.5-A loading.
NEW TPS2069E ACTIVE 1.5-A loading 2.7-V to 5.5-V 70-mΩ USB power switch, active high, output discharge, reverse blocking This product offers similar functionality with larger 1.5-A loading.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS2065D Current Limited, Power-Distribution Switches datasheet PDF | HTML 02 Dec 2016
Certificate UL 2367 Certificate of Compliance 20170810-E169910 19 Jun 2024
Certificate TPS2065D UL Certificate of Compliance IEC 62368-1 07 Sep 2020
Application note Power Switch Fault Glitch Solution During Power Up (Rev. A) PDF | HTML 09 Apr 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2065CDBVEVM-636 — Evaluation Module for TPS2065C Single Channel, Current-Limited USB Power Distribution Switch

The TPS2065CDBVEVM-636 (EVM) provides an evaluation platform for the TPS20XXCDBV series of Single Channel, Current-Limited USB Power Distribution Switches. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.
User guide: PDF
Not available on TI.com
Reference designs

TIDEP-01017 — Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0078 — OPC UA Data Access Server for AM572x Reference Design

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. This reference design demonstrates use of the Matrikon OPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01451 — Power Switching Reference Design for Set Top Box

The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos