Vabsmax_cont (V) -100 Vin (max) (V) -36 Vin (min) (V) -80 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0007 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) -100 Vin (max) (V) -36 Vin (min) (V) -80 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0007 Quiescent current (Iq) (max) (A) 0.001 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85