Home Power management Power switches eFuses & hot swap controllers

TPS25200-Q1

ACTIVE

2.5-V to 6.5-V, 67mΩ, 2.1-2.7A automotive eFuse with reverse current blocking when off

Product details

FET Internal Ron (typ) (mΩ) 67 Vin (min) (V) 2.5 Vin (max) (V) 6.5 Vabsmax_cont (V) 20 Current limit (min) (A) 0.085 Current limit (max) (A) 2.7 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Clamp Features Fault output, Reverse current blocking when off TI functional safety category Functional Safety-Capable Rating Automotive Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown
FET Internal Ron (typ) (mΩ) 67 Vin (min) (V) 2.5 Vin (max) (V) 6.5 Vabsmax_cont (V) 20 Current limit (min) (A) 0.085 Current limit (max) (A) 2.7 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Clamp Features Fault output, Reverse current blocking when off TI functional safety category Functional Safety-Capable Rating Automotive Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown
WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM Classification Level 2
    • Device CDM Classification Level C5
  • 2.5-V to 6.5-V Operation
  • 20-V Continuous VIN (Absolute Maximum)
  • 7.6-V Input Overvoltage Shutoff
  • 5.25-V to 5.55-V Fixed Overvoltge Clamp
  • 0.6-µs Overvoltage Lockout Response
  • 3.5-µs Short-Circuit Response
  • 67-mΩ High-Side MOSFET
  • Accurate 2.5-A Minimum, 2.9-A Maximum and
    2.1-A Minimum, 2.5-A Maximum Setting (Including
    Resistor)
  • ±6.3% Current-Limit Accuracy at 2.7 A
  • Reverse Current Blocking While Disabled
  • Built-in Soft Start
  • Pin-to-Pin Compatible with TPS2553
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM Classification Level 2
    • Device CDM Classification Level C5
  • 2.5-V to 6.5-V Operation
  • 20-V Continuous VIN (Absolute Maximum)
  • 7.6-V Input Overvoltage Shutoff
  • 5.25-V to 5.55-V Fixed Overvoltge Clamp
  • 0.6-µs Overvoltage Lockout Response
  • 3.5-µs Short-Circuit Response
  • 67-mΩ High-Side MOSFET
  • Accurate 2.5-A Minimum, 2.9-A Maximum and
    2.1-A Minimum, 2.5-A Maximum Setting (Including
    Resistor)
  • ±6.3% Current-Limit Accuracy at 2.7 A
  • Reverse Current Blocking While Disabled
  • Built-in Soft Start
  • Pin-to-Pin Compatible with TPS2553

The TPS25200-Q1 device is a 5-V eFuse with a precision current-limit and overvoltage clamp. The device provides robust protection for load and source during overvoltage and overcurrent events.

The TPS25200-Q1 device is an intelligent protected load-switch with a VIN value tolerant to 20 V. In the event that an incorrect voltage is applied at the IN pin, the output clamps to 5.4 V to protect the load. If the voltage at the IN pin exceeds 7.6 V, the device disconnects the load to prevent damage to the device, load, or both.

The TPS25200-Q1 device has an internal 67-mΩ power switch and is intended for protecting the source, device, and load under a variety of abnormal conditions. The device provides up to 2.4 A of continuous load current. The current-limit is programmable from 85 mA to 2.7 A with a single resistor to ground. During overload events, the output current is limited to the level set by the RILIM resistor. If a persistent overload occurs, the device eventually enters thermal shutoff to prevent damage to the TPS25200-Q1 device.

The TPS25200-Q1 device is a 5-V eFuse with a precision current-limit and overvoltage clamp. The device provides robust protection for load and source during overvoltage and overcurrent events.

The TPS25200-Q1 device is an intelligent protected load-switch with a VIN value tolerant to 20 V. In the event that an incorrect voltage is applied at the IN pin, the output clamps to 5.4 V to protect the load. If the voltage at the IN pin exceeds 7.6 V, the device disconnects the load to prevent damage to the device, load, or both.

The TPS25200-Q1 device has an internal 67-mΩ power switch and is intended for protecting the source, device, and load under a variety of abnormal conditions. The device provides up to 2.4 A of continuous load current. The current-limit is programmable from 85 mA to 2.7 A with a single resistor to ground. During overload events, the output current is limited to the level set by the RILIM resistor. If a persistent overload occurs, the device eventually enters thermal shutoff to prevent damage to the TPS25200-Q1 device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS25200-Q1 5-V eFuse With Precision Adjustable Current Limit and Overvoltage Clamp datasheet PDF | HTML 09 Mar 2015
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 09 Mar 2021
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
Functional safety information TPS25200-Q1 Functional Safety FIT Rate and Failure Mode Distribution 19 Dec 2019
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017
EVM User's guide TPS25200 EVM User's Guide (Rev. A) 18 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25200EVM-618 — TPS25200EVM-618 Adj Current-Limited Power Distribution Switch with Input Overvoltage Protection

The TPS25200EVM-618 features an adjustable current limited power distribution switch with input overvoltage protection and output overvoltage clamp. The EVM provides the user with convenient test points, connectors, and various indicators for full evaluation of the TPS25200.

User guide: PDF
Not available on TI.com
Simulation model

TPS25200 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA73A.ZIP (41 KB) - PSpice Model
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos