TPS2560A

ACTIVE

2-ch, 0.25-2.8A adj. ILIMIT (tuned for 2.3±0.2A), 2.5-6.5V, 44mΩ USB power switch, active-low

Product details

Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 2 Current limit accuracy at 1 A 2.1A Min / 2.5A Max Setting (Including Resistor) Rating Catalog
Product type Adjustable current limit, Power switch Vin (min) (V) 2.5 Vin (max) (V) 6.5 Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Operating temperature range (°C) -40 to 125 Enable Active Low Number of switches 2 Current limit accuracy at 1 A 2.1A Min / 2.5A Max Setting (Including Resistor) Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (typ)
  • Accurate 2.1A Min / 2.5A Max Setting (Including Resistor)
  • Fast Overcurrent Response - 3.5-µs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB & Nemko Certified
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (typ)
  • Accurate 2.1A Min / 2.5A Max Setting (Including Resistor)
  • Fast Overcurrent Response - 3.5-µs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB & Nemko Certified

The TPS2560A and TPS2561A are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2560A/61A devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

The TPS2560A and TPS2561A are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2560A/61A devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2561A ACTIVE 2-ch, 0.25-2.8A adj. ILIMIT (tuned for 2.3±0.2A), 2.5-6.5V, 44mΩ USB power switch, active-high This product offers the same functionality and pinout with enable active-high.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DUAL CHANNEL PRECISION ADJUSTABLE CURRENT-LIMITED POWER SWITCHES. datasheet 24 Nov 2011
Certificate US-37138-UL Certificate of Compliance IEC 62368-1 12 Mar 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2560DRCEVM-424 — TPS2560DRCEVM-424: Evaluation Module for TPS2560

The TPS2560EVM-424 and TPS2561EVM-424 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS2560 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM471A.ZIP (34 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos