TPS3809

ACTIVE

3-pin voltage supervisor (reset IC) with active-low, push-pull reset

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.64, 2.93, 4.55 Features Ease-of-use, Lamp Intensity Control, Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.9, 2.2 Iq (typ) (mA) 0.00022, 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6, 2 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.25, 2.64, 2.93, 4.55 Features Ease-of-use, Lamp Intensity Control, Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.9, 2.2 Iq (typ) (mA) 0.00022, 0.009 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6, 2 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 3 8.12 mm² 2.9 x 2.8
  • 3-pin SOT-23 package
  • Supply current of 9 µA (typical)
  • Precision supply voltage monitor 2.5 V, 3 V, 3.3 V, 5 V
  • Pin-for-pin compatible with MAX 809
  • Temperature range:  –40°C to +85°C
  • 3-pin SOT-23 package
  • Supply current of 9 µA (typical)
  • Precision supply voltage monitor 2.5 V, 3 V, 3.3 V, 5 V
  • Pin-for-pin compatible with MAX 809
  • Temperature range:  –40°C to +85°C

The TPS3809 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems. The newer TLV809E device is an alternative with the same pins, functions and electrical parameters.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td(typ) = 200 ms, starts after VDD has risen above the threshold voltage VIT. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed sense-threshold voltage VIT set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23. The TPS3809 devices are characterized for operation over a temperature range of –40°C to 85°C.

The TPS3809 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems. The newer TLV809E device is an alternative with the same pins, functions and electrical parameters.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td(typ) = 200 ms, starts after VDD has risen above the threshold voltage VIT. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed sense-threshold voltage VIT set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23. The TPS3809 devices are characterized for operation over a temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV809E ACTIVE Low-power voltage supervisor (reset IC) with active-low push-pull output Enhanced accuracy (0.5%) and lower quiescent current (250nA) with more fixed threshold voltage options
Same functionality with different pin-out to the compared device
TLV841 ACTIVE Ultra-low-voltage nanopower supervisor with adjustable release delay in wafer chip-scale package Enhanced accuracy (0.5%) and lower quiescent current (125nA) that offers manual reset, programmable reset delay, or SENSE

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS3809x 3-Pin Supply Voltage Supervisors datasheet (Rev. D) PDF | HTML 24 Dec 2020
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
EVM User's guide TPS3813XXXEVM for Processor Voltage Supervisor User's Guide 30 Sep 2016
User guide A Design Review of a Full-Featured 350-W Offline Power Converter 18 Dec 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Bill of materials (BOM)

PMP5568 BOM (ADC Card)

SLUR941.PDF (26 KB)
Bill of materials (BOM)

PMP5568 BOM (Gate Drive)

SLUR942.PDF (24 KB)
Bill of materials (BOM)

PMP5568 BOM (MCU Card)

SLUR943.PDF (29 KB)
Bill of materials (BOM)

PMP5568 BOM (Power Board)

SLUR944.PDF (49 KB)
Schematic

PMP5568 Design File

SLUC383.ZIP (5321 KB)
Schematic

PMP5568 Schematic (Gate Drive)

SLUR945.PDF (59 KB)
Schematic

PMP5568 Schematic (MCU Card)

SLUR946.PDF (171 KB)
Schematic

PMP5568 Schematic (Power Board)

SLUR947.PDF (462 KB)
Schematic

PMP5568 Schematic (ADC Card)

SLUR948.PDF (86 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos