TPS40055-EP

ACTIVE

Enhanced Product Wide Input Synchronous Buck Controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS40170-EP ACTIVE Enhanced Product 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller 60-V controller

Product details

Vin (min) (V) 8 Vin (max) (V) 40 Iout (max) (A) 20 Operating temperature range (°C) -55 to 125 Control mode Voltage mode Topology Buck Controller Rating HiRel Enhanced Product Vout (min) (V) 0.7 Vout (max) (V) 35 Features Enable, Frequency synchronization, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 94 Number of phases 1
Vin (min) (V) 8 Vin (max) (V) 40 Iout (max) (A) 20 Operating temperature range (°C) -55 to 125 Control mode Voltage mode Topology Buck Controller Rating HiRel Enhanced Product Vout (min) (V) 0.7 Vout (max) (V) 35 Features Enable, Frequency synchronization, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 94 Number of phases 1
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Operating Input Voltage 8 V to 40 V
  • Input Voltage Feed-Forward Compensation
  • < 1 % Internal 0.7-V Reference
  • Programmable Fixed-Frequency Up to 1-MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD Package™ (ηJC = 25°C/W)
  • Thermal Shutdown
  • Externally Synchronizable
  • Programmable High-Side Sense Short-Circuit Protection
  • Programmable Closed-Loop Soft-Start
  • TPS40055 Source/Sink
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial/Servers

(1) Additional temperature ranges available - contact factory

  • Operating Input Voltage 8 V to 40 V
  • Input Voltage Feed-Forward Compensation
  • < 1 % Internal 0.7-V Reference
  • Programmable Fixed-Frequency Up to 1-MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD Package™ (ηJC = 25°C/W)
  • Thermal Shutdown
  • Externally Synchronizable
  • Programmable High-Side Sense Short-Circuit Protection
  • Programmable Closed-Loop Soft-Start
  • TPS40055 Source/Sink
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial/Servers

(1) Additional temperature ranges available - contact factory

The TPS40055 is a family of high-voltage, wide input (8 V to 40 V), synchronous, step-down converters. The TPS40055 family offers design flexibility with a variety of user programmable functions, including soft-start, UVLO, operating frequency, voltage feed-forward, high-side current limit, and loop compensation.

The TPS40055 are also synchronizable to an external supply. The TPS40055 incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous
rectifier conduction.

The TPS40055 uses voltage feed-forward control techniques to provide good line regulation over the wide (4:1) input voltage range and fast response to input line transients with near constant gain with input variation which eases loop compensation. The
externally programmable current limit provides pulse-by-pulse current limit, as well as a hiccup mode operation utilizing an internal fault counter for longer duration overloads.

The TPS40055 is a family of high-voltage, wide input (8 V to 40 V), synchronous, step-down converters. The TPS40055 family offers design flexibility with a variety of user programmable functions, including soft-start, UVLO, operating frequency, voltage feed-forward, high-side current limit, and loop compensation.

The TPS40055 are also synchronizable to an external supply. The TPS40055 incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous
rectifier conduction.

The TPS40055 uses voltage feed-forward control techniques to provide good line regulation over the wide (4:1) input voltage range and fast response to input line transients with near constant gain with input variation which eases loop compensation. The
externally programmable current limit provides pulse-by-pulse current limit, as well as a hiccup mode operation utilizing an internal fault counter for longer duration overloads.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Wide Input Synchronous Buck Controller - TPS40055-EP. datasheet (Rev. D) 29 Feb 2012
* VID TPS40055-EP VID V6205617 21 Jun 2016
* Radiation & reliability report TPS40055MPWPREP Reliability Report 06 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos