Mid Range Input (4.5V-28V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink

TPS40071 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS53119 ACTIVE 3-V to 26-V, 20-A, synchronous D-CAP buck controller with eco-mode This product offers a smaller QFN module and requires fewer external components.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 23 Features Enable, Power good Iq (typ) (µA) 1500 Duty cycle (max) (%) 84
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 23 Features Enable, Power good Iq (typ) (µA) 1500 Duty cycle (max) (%) 84
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Operation Over 4.5-V to 28-V Input Range
  • Programmable Fixed-Frequency up to 1-MHz Voltage-Mode Controller
  • Predictive Gate Drive™ With Anti-Cross Conduction Circuitry
  • <1% Internal 700-mV Reference
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™ Package
  • Thermal Shutdown Protection
  • TPS40070: Source Only
  • TPS40071: Source/Sink
  • Programmable High-Side Sense Short Circuit Protection
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • PCI Express
    • Industrial
    • Servers

Predictive Gate Drive and PowerPAD are a trademarks of Texas Instruments.

  • Operation Over 4.5-V to 28-V Input Range
  • Programmable Fixed-Frequency up to 1-MHz Voltage-Mode Controller
  • Predictive Gate Drive™ With Anti-Cross Conduction Circuitry
  • <1% Internal 700-mV Reference
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™ Package
  • Thermal Shutdown Protection
  • TPS40070: Source Only
  • TPS40071: Source/Sink
  • Programmable High-Side Sense Short Circuit Protection
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • PCI Express
    • Industrial
    • Servers

Predictive Gate Drive and PowerPAD are a trademarks of Texas Instruments.

The TPS4007x is a mid voltage, wide input (4.5 V to 28 V), synchronous, step-down converter.

The TPS4007x offers design flexibility with a variety of user programmable functions, including; soft-start, UVLO, operating frequency, voltage feed-forward and high-side FET sensed short circuit protection.

The TPS4007x incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates predictive anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction, while minimizing to eliminating current flow in the body diode of the SR FET. The TPS40071 allows the supply output to sink current at all times. The TPS40070 implements a source-only power supply.

The TPS4007x uses voltage feed-forward control techniques to provide good line regulation over a wide-input voltage range, and fast response to input line transients with near constant gain with input variation to ease loop compensation. The externally programmable short circuit protection provides fault current limiting, as well as hiccup mode operation for thermal protection in the presence of a shorted output.The TPS4007x is packaged in a 16-pin PowerPAD package for better thermal performance at higher voltages and frequencies. See SLMA002 for information on board layout for the PowerPAD package. The pcb pad that the PowerPAD solders to should be connected to GND. Due to the die attach method, the PowerPAD itself cannot be used as the device ground connection. The two device grounds must be connected as well.

The TPS4007x is a mid voltage, wide input (4.5 V to 28 V), synchronous, step-down converter.

The TPS4007x offers design flexibility with a variety of user programmable functions, including; soft-start, UVLO, operating frequency, voltage feed-forward and high-side FET sensed short circuit protection.

The TPS4007x incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates predictive anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction, while minimizing to eliminating current flow in the body diode of the SR FET. The TPS40071 allows the supply output to sink current at all times. The TPS40070 implements a source-only power supply.

The TPS4007x uses voltage feed-forward control techniques to provide good line regulation over a wide-input voltage range, and fast response to input line transients with near constant gain with input variation to ease loop compensation. The externally programmable short circuit protection provides fault current limiting, as well as hiccup mode operation for thermal protection in the presence of a shorted output.The TPS4007x is packaged in a 16-pin PowerPAD package for better thermal performance at higher voltages and frequencies. See SLMA002 for information on board layout for the PowerPAD package. The pcb pad that the PowerPAD solders to should be connected to GND. Due to the die attach method, the PowerPAD itself cannot be used as the device ground connection. The two device grounds must be connected as well.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High Efficiency Midrange Input Synchronous Buck Controller w/Voltage Feedforward datasheet (Rev. J) 03 Apr 2009
* Errata TPS40070/71 Errata 07 Jul 2006
User guide TPS40071 Buck Controller Evaluation Module User's Guide (Rev. B) PDF | HTML 22 Feb 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos