TPS5100

ACTIVE

Low Input Voltage Triple-Channel (2 Boost, 1 Buck/Boost) Controller

Product details

Vin (min) (V) 2.5 Vin (max) (V) 7 Vout (min) (V) 1.25 Vout (max) (V) 20 Iout (max) (A) 0 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 3.5
Vin (min) (V) 2.5 Vin (max) (V) 7 Vout (min) (V) 1.25 Vout (max) (V) 20 Iout (max) (A) 0 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 3.5
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Low Voltage Operation...2.5 V to 7 V
  • Low Power...3. 5 mA
    (f = 500 kHz, Duty = 50%)
  • Internal Undervoltage Lockout Protection
  • Internal Short Circuit Protection
  • Wide Operating Frequency...50 kHz to
    1 MHz
  • Internal Precision Reference...1.25 V ±1% (25°C)
  • On/Off Switch for CH1/3 Pair and Ch2 (see Function Table)
  • 0 to 100% Dead Time Control
  • Totem Pole Output Stage
  • Smal l Package...16 Pin TSSOP
  • Low Voltage Operation...2.5 V to 7 V
  • Low Power...3. 5 mA
    (f = 500 kHz, Duty = 50%)
  • Internal Undervoltage Lockout Protection
  • Internal Short Circuit Protection
  • Wide Operating Frequency...50 kHz to
    1 MHz
  • Internal Precision Reference...1.25 V ±1% (25°C)
  • On/Off Switch for CH1/3 Pair and Ch2 (see Function Table)
  • 0 to 100% Dead Time Control
  • Totem Pole Output Stage
  • Smal l Package...16 Pin TSSOP

The TPS5100 is a triple PWM control circuit, primarily designed to compose the power supply for LCD display. Each PWM channel has own error amplifier, PWM comparator, dead-time control and output driver. The trimmed voltage reference, oscillator, undervoltage lockout and short circuit protection are common for all channels.

This device includes two boost exclusive circuits (ch1,3) and a buck-boost exclusive circuit (ch2). The operating frequency is set with external resister and capacitor, and dead time is continuously adjustable form 0% to 100% duty cycle with resistive divider network. Soft start function can be implemented by adding a capacitor to dead time divider network. Two dead time control inputs are assigned for ch1,3 pair and ch2 individually and each dead time control input can be used to control on/off operation. TPS5100 can operate from 2.5 V supply voltage and ch1,3 pair and ch2 operate with reverse phase switching each other to achieve efficient operation in low power and battery powered system.

The TPS5100 is characterized for operation from -20°C to 85°C.

The TPS5100 is a triple PWM control circuit, primarily designed to compose the power supply for LCD display. Each PWM channel has own error amplifier, PWM comparator, dead-time control and output driver. The trimmed voltage reference, oscillator, undervoltage lockout and short circuit protection are common for all channels.

This device includes two boost exclusive circuits (ch1,3) and a buck-boost exclusive circuit (ch2). The operating frequency is set with external resister and capacitor, and dead time is continuously adjustable form 0% to 100% duty cycle with resistive divider network. Soft start function can be implemented by adding a capacitor to dead time divider network. Two dead time control inputs are assigned for ch1,3 pair and ch2 individually and each dead time control input can be used to control on/off operation. TPS5100 can operate from 2.5 V supply voltage and ch1,3 pair and ch2 operate with reverse phase switching each other to achieve efficient operation in low power and battery powered system.

The TPS5100 is characterized for operation from -20°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Triple-Channel PWM Control Circuits datasheet 01 Feb 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​