TPS5103

ACTIVE

4.5-V to 25-V, synchronous buck controller with three operating modes

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Offers a lower IQ with light-load efficiency and an extended positive operating temperature in a smaller package.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 25 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 24 Features Enable, Frequency synchronization, Light Load Efficiency, Synchronous Rectification Iq (typ) (µA) 500 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 25 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 24 Features Enable, Frequency synchronization, Light Load Efficiency, Synchronous Rectification Iq (typ) (µA) 500 Duty cycle (max) (%) 100 Number of phases 1
SSOP (DB) 20 56.16 mm² 7.2 x 7.8
  • Step-Down DC-DC Converter
  • Three Operation-Modes
    • Heavy Load:
      • Fixed Frequency PWM
      • Hysteretic (User Selectable)
    • Light Load:
      • Skip Mode
  • 4.5-V to 25-V Input Voltage Range
  • Adjustable Output Voltage Down to 1.2 V
  • 95% Efficiency
  • Standby Control
  • Overcurrent Protection
  • UVLO for Internal 5-V Regulation
  • Low-Standby Current . . . 0.5 mA Typical
  • TA = -40°C to 85°C
  • Step-Down DC-DC Converter
  • Three Operation-Modes
    • Heavy Load:
      • Fixed Frequency PWM
      • Hysteretic (User Selectable)
    • Light Load:
      • Skip Mode
  • 4.5-V to 25-V Input Voltage Range
  • Adjustable Output Voltage Down to 1.2 V
  • 95% Efficiency
  • Standby Control
  • Overcurrent Protection
  • UVLO for Internal 5-V Regulation
  • Low-Standby Current . . . 0.5 mA Typical
  • TA = -40°C to 85°C

The TPS5103 is a synchronous buck dc/dc controller, designed for notebook PC system power. The controller has three user-selectable operation modes available: hysteretic mode, fixed-frequency PWM control, or SKIP control.

In high-current applications, where fast transient response is advantageous for reducing bulk capacitance, the hysteretic mode is selected by connecting the RT pin to VREF5. Selecting the PWM/SKIP modes for less demanding transient applications is ideal for conserving notebook battery life under light load conditions. The device includes high-side and low-side MOSFET drivers capable of driving low r ds(on) N-channel MOSFETs.

The user-selectable overcurrent protection (OCP) threshold is set by an external TRIP-pin resistor in order to protect the system. The TPS5103 is configured so that a current-sense resistor is not required, improving the operating efficiency.

The TPS5103 is a synchronous buck dc/dc controller, designed for notebook PC system power. The controller has three user-selectable operation modes available: hysteretic mode, fixed-frequency PWM control, or SKIP control.

In high-current applications, where fast transient response is advantageous for reducing bulk capacitance, the hysteretic mode is selected by connecting the RT pin to VREF5. Selecting the PWM/SKIP modes for less demanding transient applications is ideal for conserving notebook battery life under light load conditions. The device includes high-side and low-side MOSFET drivers capable of driving low r ds(on) N-channel MOSFETs.

The user-selectable overcurrent protection (OCP) threshold is set by an external TRIP-pin resistor in order to protect the system. The TPS5103 is configured so that a current-sense resistor is not required, improving the operating efficiency.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Multiple Mode Synchronous DC/DC Controller datasheet (Rev. A) 16 May 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos