TPS51103

ACTIVE

Integrated LDO with Switchover Circuit for Notebook Computers

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62933 ACTIVE 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Wider Vin, higher frequency and lower IQ.

Product details

Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog Iq (typ) (mA) 0.0354 Thermal resistance θJA (°C/W) 80 Load capacitance (min) (µF) 10 Regulated outputs (#) 3 Features Enable Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 85
Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog Iq (typ) (mA) 0.0354 Thermal resistance θJA (°C/W) 80 Load capacitance (min) (µF) 10 Regulated outputs (#) 3 Features Enable Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • Wide Input Voltage Range: 4.5 V to 28 V
  • 5-V/3.3-V, 100-mA, LDO Output
  • Glitch Free Switch Over Circuit
  • Always-On 3.3-V, 5-mA LDO Output for RTC
  • 250 kHz Clock Output for Charge Pump
  • Thermal Shutdown (Non-latch)
  • 10Ld QFN (DRC) Package
  • APPLICATIONS
    • Notebook Computers
    • Mobile Digital Consumer Products

  • Wide Input Voltage Range: 4.5 V to 28 V
  • 5-V/3.3-V, 100-mA, LDO Output
  • Glitch Free Switch Over Circuit
  • Always-On 3.3-V, 5-mA LDO Output for RTC
  • 250 kHz Clock Output for Charge Pump
  • Thermal Shutdown (Non-latch)
  • 10Ld QFN (DRC) Package
  • APPLICATIONS
    • Notebook Computers
    • Mobile Digital Consumer Products

The TPS51103 integrates three LDOs. The 5-V and 3.3-V LDOs are both rated at 100 mA and also include a glitch-free switch-over feature allowing for optimized battery life. An additional 3.3-V LDO is designed to provide an always on power output for the real time clock (RTC). The TPS51103 integrates a clock output to use with an external charge pump. The TPS51103 offers an innovative solution for optimizing the complex and multiple power rails typically found in a Notebook Computer. The TPS51103 is available in the 10-pin QFN package and is specified from –40°C to 85°C.

The TPS51103 integrates three LDOs. The 5-V and 3.3-V LDOs are both rated at 100 mA and also include a glitch-free switch-over feature allowing for optimized battery life. An additional 3.3-V LDO is designed to provide an always on power output for the real time clock (RTC). The TPS51103 integrates a clock output to use with an external charge pump. The TPS51103 offers an innovative solution for optimizing the complex and multiple power rails typically found in a Notebook Computer. The TPS51103 is available in the 10-pin QFN package and is specified from –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Integrated LDO With Switch-Over Circuit datasheet 09 Jan 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​