Home Power management DC/DC switching regulators DC/DC controllers

TPS51123A

ACTIVE

4.5-V to 28-V, dual-synchronous buck controller with low IQ and flexible external components

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Offers a lower IQ and is soft start adjustable with an extended positive operating temperature range in a smaller package.

Product details

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2 Control mode D-CAP Features Enable, Light-load efficiency, Power good, Synchronous rectification Duty cycle (max) (%) 93 Iq (typ) (A) 0.00055 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2 Control mode D-CAP Features Enable, Light-load efficiency, Power good, Synchronous rectification Duty cycle (max) (%) 93 Iq (typ) (A) 0.00055 Number of phases 1 Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Wide-Input Voltage Range: 5.5 V to 28 V
  • Output Voltage Range: 2 V to 5.5 V
  • Built-in 100-mA 5-V/3.3-V LDO with Switches
  • Built-in 1% 2-V Reference Output
  • With/Without Out-of-Audio™ Mode Selectable Light-Load and PWM-Only Operation
  • Internal 1.6-ms Voltage Servo Soft-Start
  • Adaptive On-Time Control Architecture with Four Selectable Frequency Setting
  • 4500 ppm/°C RDS(on) Current Sensing
  • Built-In Output Discharge
  • Power Good Output
  • Built-in OVP/UVP/OCP
  • Thermal Shutdown (Non-latch)
  • 24-Pin QFN (RGE) Package
  • Wide-Input Voltage Range: 5.5 V to 28 V
  • Output Voltage Range: 2 V to 5.5 V
  • Built-in 100-mA 5-V/3.3-V LDO with Switches
  • Built-in 1% 2-V Reference Output
  • With/Without Out-of-Audio™ Mode Selectable Light-Load and PWM-Only Operation
  • Internal 1.6-ms Voltage Servo Soft-Start
  • Adaptive On-Time Control Architecture with Four Selectable Frequency Setting
  • 4500 ppm/°C RDS(on) Current Sensing
  • Built-In Output Discharge
  • Power Good Output
  • Built-in OVP/UVP/OCP
  • Thermal Shutdown (Non-latch)
  • 24-Pin QFN (RGE) Package

The TPS51123A is a cost effective, dual-synchronous buck controller targeted for notebook system power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The TPS51123A supports high-efficiency, fast transient responses and provides a combined power-good signal. Out-of-Audio mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP control provides convenient and efficient operation. The part operates with supply input voltages ranging from 5.5 V to 28 V and supports output voltages from 2 V to 5.5 V. The TPS51123A is available in a 24-pin QFN package and is specified from -40°C to 85°C ambient temperature range.

The TPS51123A is a cost effective, dual-synchronous buck controller targeted for notebook system power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The TPS51123A supports high-efficiency, fast transient responses and provides a combined power-good signal. Out-of-Audio mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP control provides convenient and efficient operation. The part operates with supply input voltages ranging from 5.5 V to 28 V and supports output voltages from 2 V to 5.5 V. The TPS51123A is available in a 24-pin QFN package and is specified from -40°C to 85°C ambient temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual-Synchronous, Step-Down Controller with Out-of-Audio Operation datasheet (Rev. C) 30 Jul 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​