TPS51200A-Q1

ACTIVE

Sink and Source DDR Termination Regulator

TPS51200A-Q1

ACTIVE

Product details

Vin (min) (V) 1.1 Vin (max) (V) 3.5 Vout (min) (V) -0.3 Vout (max) (V) 3.6 Features S3/S5 Support Iq (typ) (mA) 0.5 Rating Automotive Operating temperature range (°C) -40 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
Vin (min) (V) 1.1 Vin (max) (V) 3.5 Vout (min) (V) -0.3 Vout (max) (V) 3.6 Features S3/S5 Support Iq (typ) (mA) 0.5 Rating Automotive Operating temperature range (°C) -40 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
VSON (DRC) 10 9 mm² 3 x 3
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1:
      –40°C ≤ TA ≤ 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Extended Reliability Testing
  • Input Voltage: Supports 2.5-V Rail and 3.3-V Rail
  • VLDOIN Voltage Range: 1.1 V to 3.5 V
  • Sink and Source Termination Regulator Includes Droop Compensation
  • Requires Minimum Output Capacitance of 20-µF (typically 3 × 10-µF MLCCs) for Memory Termination Applications (DDR)
  • PGOOD to Monitor Output Regulation
  • EN Input
  • REFIN Input Allows for Flexible Input Tracking Either Directly or Through Resistor Divider
  • Remote Sensing (VOSNS)
  • ±10-mA Buffered Reference (REFOUT)
  • Built-in Soft-Start, UVLO and OCL
  • Thermal Shutdown
  • Meets DDR, DDR2 JEDEC Specifications; Supports DDR3 and Low-Power DDR3 and DDR4 VTT Applications
  • VSON-10 Package With Exposed Thermal Pad
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1:
      –40°C ≤ TA ≤ 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Extended Reliability Testing
  • Input Voltage: Supports 2.5-V Rail and 3.3-V Rail
  • VLDOIN Voltage Range: 1.1 V to 3.5 V
  • Sink and Source Termination Regulator Includes Droop Compensation
  • Requires Minimum Output Capacitance of 20-µF (typically 3 × 10-µF MLCCs) for Memory Termination Applications (DDR)
  • PGOOD to Monitor Output Regulation
  • EN Input
  • REFIN Input Allows for Flexible Input Tracking Either Directly or Through Resistor Divider
  • Remote Sensing (VOSNS)
  • ±10-mA Buffered Reference (REFOUT)
  • Built-in Soft-Start, UVLO and OCL
  • Thermal Shutdown
  • Meets DDR, DDR2 JEDEC Specifications; Supports DDR3 and Low-Power DDR3 and DDR4 VTT Applications
  • VSON-10 Package With Exposed Thermal Pad

The TPS51200A-Q1 device is a sink and source double-data-rate (DDR) termination regulator specifically designed for low input voltage, low-cost, low-noise systems where space is a key consideration.

The device maintains a fast transient response and only requires a minimum output capacitance of 20 µF. The device supports a remote sensing function and all power requirements for DDR, DDR2, DDR3, and Low Power DDR3 and DDR4 VTT bus termination.

In addition, the device provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.

The device is available in the thermally-efficient VSON-10 package, and is rated both green and Pb-free. The device is specified from –40°C to 125°C.

The TPS51200A-Q1 device is a sink and source double-data-rate (DDR) termination regulator specifically designed for low input voltage, low-cost, low-noise systems where space is a key consideration.

The device maintains a fast transient response and only requires a minimum output capacitance of 20 µF. The device supports a remote sensing function and all power requirements for DDR, DDR2, DDR3, and Low Power DDR3 and DDR4 VTT bus termination.

In addition, the device provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.

The device is available in the thermally-efficient VSON-10 package, and is rated both green and Pb-free. The device is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS51200A-Q1 Sink and Source DDR Termination Regulator datasheet (Rev. A) PDF | HTML 13 Dec 2018
Application note DDR VTT Power Solutions: A Competitive Analysis (Rev. A) 09 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS51200EVM — TPS51200 Sink Source DDR Termination Regulator

The TPS51200EVM evaluation board, HPA322A is designed to evaluate the performance andcharacteristics of TI's cost optimized DDR/DDR2/DDR3/LP DDR3 VTT termination regulator, the TPS51200. The TPS51200 is designed to provide proper termination voltage and a 10-mA buffered reference voltage for DDR (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDEP-01017 — Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30785 — Automotive multi-rail power supply for driving monitoring system reference design

This reference design shows the performance of a non-isolated automotive power supply for a driving monitoring system for the electronic control unit (ECU). The reference design includes our power portfolio with nine power sockets.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos