TPS51275C

ACTIVE

5.5-V to 24-V, dual-synchronous buck controller with VREG5 always-on LDO

Product details

Vin (min) (V) 5 Vin (max) (V) 24 Iout (max) (A) 20 Operating temperature range (°C) -40 to 125 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 4.5 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 800 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 5 Vin (max) (V) 24 Iout (max) (A) 20 Operating temperature range (°C) -40 to 125 Control mode D-CAP Topology Buck Rating Catalog Vout (min) (V) 4.5 Vout (max) (V) 5.5 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 800 Duty cycle (max) (%) 100 Number of phases 1
WQFN (RUK) 20 9 mm² 3 x 3
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP Mode Control Architecture with 300-kHz and 355-kHz Frequency Setting
  • Auto-skip Light Load Operation (TPS51275, and TPS51275C)
  • OOA Light Load Operation (TPS51275B)
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3 mm x 3 mm, QFN (RUK)
  • Input Voltage Range: 5 V to 24 V
  • Output Voltages: 5 V and 3.3 V (Adjustable Range ±10%)
  • Built-in, 100-mA, 5-V and 3.3-V LDOs
  • Clock Output for Charge-Pump
  • ±1% Reference Accuracy
  • Adaptive On-Time D-CAP Mode Control Architecture with 300-kHz and 355-kHz Frequency Setting
  • Auto-skip Light Load Operation (TPS51275, and TPS51275C)
  • OOA Light Load Operation (TPS51275B)
  • Internal 0.8-ms Voltage Servo Soft-Start
  • Low-Side RDS(on) Current Sensing Scheme
  • Built-In Output Discharge Function
  • Separate Enable Input for Switchers
  • Dedicated OC Setting Terminals
  • Power Good Indicator
  • OVP, UVP and OCP Protection
  • Non-Latch UVLO and OTP Protection
  • 20-Pin, 3 mm x 3 mm, QFN (RUK)

The TPS51275, TPS51275B and TPS51275C are cost-effective, dual-synchronous buck controllers targeted for notebook system-power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The 260-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter efficiency. The TPS51275, TPS51275B and TPS51275C supports high efficiency, fast transient response and provides a combined power-good signal. Adaptive on-time, D-CAP™ control provides convenient and efficient operation. The device operates with supply input voltage ranging from 5 V to 24 V and supports output voltages of 5.0 V and 3.3 V. The TPS51275, TPS51275B and TPS51275C are available in a 20-pin, 3 mm x 3 mm, QFN package and is specified from –40°C to 85°C.

The TPS51275, TPS51275B and TPS51275C are cost-effective, dual-synchronous buck controllers targeted for notebook system-power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The 260-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter efficiency. The TPS51275, TPS51275B and TPS51275C supports high efficiency, fast transient response and provides a combined power-good signal. Adaptive on-time, D-CAP™ control provides convenient and efficient operation. The device operates with supply input voltage ranging from 5 V to 24 V and supports output voltages of 5.0 V and 3.3 V. The TPS51275, TPS51275B and TPS51275C are available in a 20-pin, 3 mm x 3 mm, QFN package and is specified from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS51225C ACTIVE 5.5-V to 24-V, dual-synchronous buck controller with VREG5 always-on LDO Lower current equivalent part.
TPS51285A ACTIVE 5-V to 24-V, dual-synchronous buck controller with 3.2 ms soft start Lower IQ and soft start.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Synchronous, Step-Down Controller with 5-V and 3.3-V LDOs datasheet (Rev. B) 27 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51275 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM311A.ZIP (179 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos