TPS5140

ACTIVE

4.5-V to 28-V, quad output buck controller for notebook power

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Integrated FET converter for higher efficiency in a smaller solution size

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -20 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 26 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 1800 Duty cycle (max) (%) 75 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -20 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 26 Features Enable, Light Load Efficiency, Power good, Synchronous Rectification Iq (typ) (µA) 1800 Duty cycle (max) (%) 75 Number of phases 1
TQFP (PAG) 64 144 mm² 12 x 12
  • Three Independent Step-Down DC/DC Controllers and One 12-V Boost DC/DC Converter
  • 4.5 V \x96 28 V Input Voltage Range
  • Step-Down Controller Output Voltages Adjustable Down to 1.2 V
  • Synchronous-Buck Operation for High Efficiency
  • PWM Mode Control
  • Auto PWM/SKIP Mode for High Efficiency Under All Load Conditions
  • High Speed Error Amplifier
  • Separate Standby Control and Over Current Protection for Each Channel
  • Over Voltage and Under Voltage Protection
  • Programmable Short Circuit Protection
  • Power Good With Programmable Delay Time
  • 5 V and 3.3 V Linear Regulators
  • Three Independent Step-Down DC/DC Controllers and One 12-V Boost DC/DC Converter
  • 4.5 V \x96 28 V Input Voltage Range
  • Step-Down Controller Output Voltages Adjustable Down to 1.2 V
  • Synchronous-Buck Operation for High Efficiency
  • PWM Mode Control
  • Auto PWM/SKIP Mode for High Efficiency Under All Load Conditions
  • High Speed Error Amplifier
  • Separate Standby Control and Over Current Protection for Each Channel
  • Over Voltage and Under Voltage Protection
  • Programmable Short Circuit Protection
  • Power Good With Programmable Delay Time
  • 5 V and 3.3 V Linear Regulators

The TPS5140 is a dc/dc controller that incorporates three synchronous-buck controllers and one nonsynchronous 12-V boost converter on one chip to power the voltage rails needed by notebook peripheral components. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel power MOSFETs. The nonsynchronous boost converter includes the N channel power MOSFET and supports 120 mA for the PCMCIA power supply. The outputs are controlled independently and two of the synchronous-buck controllers operate 180 degrees out of phase, with the third lowering the input current ripple and allowing a smaller input capacitance to reduce power supply cost. For higher efficiency under all load conditions, the TPS5140 automatically adjusts each channel from the PWM mode to the skip mode independently. The skip mode enables a lower operating frequency and shortens the pulse width to the low side MOSFETs, thereby increasing the efficiency under light load conditions. To further extend battery life, the TPS5140 features dead-time control and very low quiescent current. Resistorless current protection and the fixed high-side driver voltage simplify the system design and reduce the external parts count.

The TPS5140 is a dc/dc controller that incorporates three synchronous-buck controllers and one nonsynchronous 12-V boost converter on one chip to power the voltage rails needed by notebook peripheral components. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel power MOSFETs. The nonsynchronous boost converter includes the N channel power MOSFET and supports 120 mA for the PCMCIA power supply. The outputs are controlled independently and two of the synchronous-buck controllers operate 180 degrees out of phase, with the third lowering the input current ripple and allowing a smaller input capacitance to reduce power supply cost. For higher efficiency under all load conditions, the TPS5140 automatically adjusts each channel from the PWM mode to the skip mode independently. The skip mode enables a lower operating frequency and shortens the pulse width to the low side MOSFETs, thereby increasing the efficiency under light load conditions. To further extend battery life, the TPS5140 features dead-time control and very low quiescent current. Resistorless current protection and the fixed high-side driver voltage simplify the system design and reduce the external parts count.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Four-Channel DC/DC Controller for Notebook PC Power datasheet (Rev. A) 11 Jan 2001

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​