TPS541620

ACTIVE

4.5-V to 15-V, advanced current mode, dual 6-A synchronous SWIFT™ step-down converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 15 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode ACM/AECM Vout (min) (V) 0.5 Vout (max) (V) 6 Duty cycle (max) (%) 92.5
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 15 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode ACM/AECM Vout (min) (V) 0.5 Vout (max) (V) 6 Duty cycle (max) (%) 92.5
VQFN-HR (RPB) 25 15 mm² 5 x 3
  • Integrated 24-mΩ and 10-mΩ MOSFETs with lossless current sensing
  • Fixed-frequency, internally-compensated advanced current mode (ACM) control
  • Dual output with up to 6 A each output
  • Dual-phase, single output for up to 12 A
  • Phase interleaving operation for one or two phases
  • Synchronization to an external clock using SYNC and CLKO
  • 0.5-V to 5.5-V output voltage range
  • Four selectable PWM ramp options for each switching frequency to optimize control loop performance
  • Soft start time is configurable by an external cap in single-output, multi-phase configuration and is fixed at 1 ms for dual-output configuration
  • True differential remote sensing in multi-phase operation
  • Independent enable and power good
  • Four selectable switching frequency options of 500 kHz, 1 MHz, 1.5 MHz, and 2.0 MHz
  • Supports safe pre-biased start-up
  • Overtemperature protection with hysteresis
  • –40°C to 150°C operation junction temperature
  • 3-mm × 5-mm, 25-pin VQFN-HR package with 0.5-mm pitch
  • Integrated 24-mΩ and 10-mΩ MOSFETs with lossless current sensing
  • Fixed-frequency, internally-compensated advanced current mode (ACM) control
  • Dual output with up to 6 A each output
  • Dual-phase, single output for up to 12 A
  • Phase interleaving operation for one or two phases
  • Synchronization to an external clock using SYNC and CLKO
  • 0.5-V to 5.5-V output voltage range
  • Four selectable PWM ramp options for each switching frequency to optimize control loop performance
  • Soft start time is configurable by an external cap in single-output, multi-phase configuration and is fixed at 1 ms for dual-output configuration
  • True differential remote sensing in multi-phase operation
  • Independent enable and power good
  • Four selectable switching frequency options of 500 kHz, 1 MHz, 1.5 MHz, and 2.0 MHz
  • Supports safe pre-biased start-up
  • Overtemperature protection with hysteresis
  • –40°C to 150°C operation junction temperature
  • 3-mm × 5-mm, 25-pin VQFN-HR package with 0.5-mm pitch

The TPS541620 is a highly integrated non-isolated dual DC-DC converter that is capable of high-frequency operation in a 3-mm × 5-mm package. The device can be configured as two single 6-A rails or combined to drive a single 12-A current load. The device implements a fixed-frequency advanced current mode control (ACM) with selectable ramp amplitude configurations to optimize the loop bandwidth. Two mode selection pins (MODE1 and 2) are used to select switching frequency, configuration, clock phase delay, and internal compensation.

The TPS541620 is a highly integrated non-isolated dual DC-DC converter that is capable of high-frequency operation in a 3-mm × 5-mm package. The device can be configured as two single 6-A rails or combined to drive a single 12-A current load. The device implements a fixed-frequency advanced current mode control (ACM) with selectable ramp amplitude configurations to optimize the loop bandwidth. Two mode selection pins (MODE1 and 2) are used to select switching frequency, configuration, clock phase delay, and internal compensation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS543620 ACTIVE 4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down converter Smaller, more efficient power module with single output.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS541620EVM — Single and dual output step-down 6-A and 12-A converter evaluation module

TPS541620DEVM-050 (6-A) and TPS541620SEVM-050 (12-A) are evaluation modules (EVM) for the TPS541620. The TPS541620 is a dual, internally compensated step-down converter.  The TPS541620 is 3-mm x 5-mm package with two outputs that can be configured as two single rails or combined to drive (...)
User guide: PDF | HTML
Simulation model

TPS541620 SIMPLIS Transient and Average Model

SNVMC59.ZIP (2509 KB) - SIMPLIS Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPB) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos