TPS54233-Q1

ACTIVE

Automotive 3.5V to 28V, 300kHz Fixed Frequency 2A Buck Converter with Eco-Mode™

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Features Enable, Light Load Efficiency, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Iq (typ) (µA) 110 Duty cycle (max) (%) 90
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Features Enable, Light Load Efficiency, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Iq (typ) (µA) 110 Duty cycle (max) (%) 90
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • 3.5 V to 28 V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET Supports
    up to 2-A Continuous Output Current
  • High Efficiency at Light Loads With a Pulse-Skipping Eco-mode
  • Fixed 300-kHz Switching Frequency
  • Typical 1 µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle by Cycle Current Limit, Frequency Fold Back and
    Thermal Shutdown Protection
  • Available in the SOIC8 Package
  • Supported by SwitcherPro Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • 3.5 V to 28 V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET Supports
    up to 2-A Continuous Output Current
  • High Efficiency at Light Loads With a Pulse-Skipping Eco-mode
  • Fixed 300-kHz Switching Frequency
  • Typical 1 µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle by Cycle Current Limit, Frequency Fold Back and
    Thermal Shutdown Protection
  • Available in the SOIC8 Package
  • Supported by SwitcherPro Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)

The TPS54233-Q1 is a 28 V, 2 A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the Hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54233-Q1 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

The TPS54233-Q1 is a 28 V, 2 A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the Hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54233-Q1 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2A, 28V INPUT, STEP DOWN DC/DC CONVERTER WITH ECO-MODE datasheet (Rev. A) 26 Apr 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54233EVM-373 — Evaluation Module for TPS54233 Step-Down Converter with Eco-mode

The TPS54233 dc/dc converter is designed to provide up to a 2 A output from an input voltage source of 3.5 V to 28 V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate the small (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54233 Unencrypted PSpice Transient Model Package (Rev. B)

SLUM209B.ZIP (228 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos