TPS54339

ACTIVE

4.5-V to 23-V input, 3-A synchronous step-down converter with D-CAP2 mode

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62933 ACTIVE 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package This product offers wider Vin, smaller size and lower IQ.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 23 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 850 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 23 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 850 Duty cycle (max) (%) 90
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 23 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 140 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 600-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 23 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 140 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 600-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit

The TPS54339 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54339 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54339 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The TPS54339 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54339 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

The TPS54339 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54339 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54339 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The TPS54339 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54339 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54239 ACTIVE 4.5V to 23V Input, 2A Synchronous Step-Down Converter with D-CAP2 Mode Pin-to-pin compatible lower current product (2 A).
TPS54339E ACTIVE 4.5-V to 23-V input, 3-A synchronous step-down converter with D-CAP2 mode and light load efficiency This product has Eco-mode™ operation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 4.5 V to 23 V Input, 3-A Synchronous Step-Down SWIFTTM Converter datasheet 07 Jan 2013
User guide TPS54339 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 07 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54339EVM-056 — TPS54339 evaluation module for 3-A synchronous step-down converter with D-CAP2 mode

The Texas Instruments TPS54339EVM-056 evaluation module helps designers evaluate the performance of the TPS54339 4.5V to 23V input, 3-A synchronous step-down DC/DC converter.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54339 PSpice Transient Model

SLVM827.ZIP (62 KB) - PSpice Model
Simulation model

TPS54339 TINA-TI Transient Reference Design

SLVM837.TSC (164 KB) - TINA-TI Reference Design
Simulation model

TPS54339 TINA-TI Transient Spice Model

SLVM836.ZIP (48 KB) - TINA-TI Spice Model
Reference designs

TIDA-00079 — Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos