TPS543B20

ACTIVE

4-V to 19-V, 25-A synchronous SWIFT™ buck converter with adaptive internal compensation

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 25 Vin (min) (V) 4 Vin (max) (V) 19 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2000 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Over Current Protection, Phase Interleaving, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 4300 Duty cycle (max) (%) 70
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 25 Vin (min) (V) 4 Vin (max) (V) 19 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2000 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Over Current Protection, Phase Interleaving, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 4300 Duty cycle (max) (%) 70
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • Internally-Compensated Advanced Current Mode Control 25-A POL
  • Input Voltage Range: 4 V to 19 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated 4.1/1.9-mΩ Stacked NexFET™ Power Stage With Lossless Low-Side Current Sensing
  • Fixed Frequency - Synchronization to an External Clock and/or Sync Out
  • Pin Strapping Programmable Switching Frequency
    • 300 kHz to 2 MHz for Standalone
    • 300 kHz to 1 MHz for Stackable
  • Stack 2× for up to 50 A With Current Share, Voltage Share, and CLK Sync
  • Pin Strapping Programmable Reference from 0.6 V to 1.1 V With 0.5% Accuracy
  • Differential Remote Sensing
  • Safe Start-Up into Prebiased Output
  • High-Accuracy Hiccup Current Limit
  • Asynchronous Pulse Injection (API) and Body Braking
  • 40-pin, 5-mm × 7-mm LQFN Package with 0.5-mm Pitch and Single Thermal Pad
  • Create a Custom Design Using the TPS543B20 With the WEBENCH® Power Designer
  • Internally-Compensated Advanced Current Mode Control 25-A POL
  • Input Voltage Range: 4 V to 19 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated 4.1/1.9-mΩ Stacked NexFET™ Power Stage With Lossless Low-Side Current Sensing
  • Fixed Frequency - Synchronization to an External Clock and/or Sync Out
  • Pin Strapping Programmable Switching Frequency
    • 300 kHz to 2 MHz for Standalone
    • 300 kHz to 1 MHz for Stackable
  • Stack 2× for up to 50 A With Current Share, Voltage Share, and CLK Sync
  • Pin Strapping Programmable Reference from 0.6 V to 1.1 V With 0.5% Accuracy
  • Differential Remote Sensing
  • Safe Start-Up into Prebiased Output
  • High-Accuracy Hiccup Current Limit
  • Asynchronous Pulse Injection (API) and Body Braking
  • 40-pin, 5-mm × 7-mm LQFN Package with 0.5-mm Pitch and Single Thermal Pad
  • Create a Custom Design Using the TPS543B20 With the WEBENCH® Power Designer

The TPS543B20 employs an internally compensated emulated peak-current-mode control, with a clock synchronizable, fixed-frequency modulator for EMI-sensitive POL. The internal integrator and directly amplifying ramp tracking loop eliminate the need for external compensation over a wide range of frequencies thereby making the system design flexible, dense, and simple. Optional API and body braking help improve transient performance by significantly reducing undershoot and overshoot, respectively. Integrated NexFET™ MOSFETs with low-loss switching facilitate high efficiency and deliver up to 25 A in a 5-mm × 7-mm PowerStack™ package with a layout friendly thermal pad. Two TPS543B20 devices can be stacked together to provide up to 50-A point-of-load.

The TPS543B20 employs an internally compensated emulated peak-current-mode control, with a clock synchronizable, fixed-frequency modulator for EMI-sensitive POL. The internal integrator and directly amplifying ramp tracking loop eliminate the need for external compensation over a wide range of frequencies thereby making the system design flexible, dense, and simple. Optional API and body braking help improve transient performance by significantly reducing undershoot and overshoot, respectively. Integrated NexFET™ MOSFETs with low-loss switching facilitate high efficiency and deliver up to 25 A in a 5-mm × 7-mm PowerStack™ package with a layout friendly thermal pad. Two TPS543B20 devices can be stacked together to provide up to 50-A point-of-load.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS543C20 ACTIVE 4-V to 14-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation Stackable to reach 80 A.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet TPS543B20 4-VIN to 19-VIN, 25-A Stackable, Synchronous Step-Down SWIFT™ Converter With Adaptive Internal Compensation datasheet (Rev. B) PDF | HTML 28 Mar 2018
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
User guide TPS543B20 SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 20 Dec 2021
Application note Point-of-Load Solutions for Network Interface Cards (NIC) PDF | HTML 08 Sep 2021
Application note DC/DC Converter Solutions for Hardware Accelerators in Data Center Applications (Rev. A) PDF | HTML 04 May 2021
Application note Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML 29 Apr 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Technical article 3 big benefits of small cells PDF | HTML 26 May 2020
Application note Point-of-Load Solutions for Data Center App Implementing VR13.HC Vccin Spec (Rev. A) PDF | HTML 08 Jan 2020
White paper Small Cells, Big Impact: Designing Power Soutions for 5G Applications 26 Jun 2019
Application note DC/DC Point-of-load Power Solutions for Wired Networking Switch Systems 11 Dec 2018
White paper Internally compensated advanced current mode (ACM) (Rev. A) 07 Dec 2018
Application note Solve Point-of-Load Power Design Challenges: Single Board Computer Applications 24 Aug 2018
Technical article Why are there so many control modes for step-down DC/DC converters and controllers PDF | HTML 04 Apr 2018
Technical article Powering FPGAs – Improving overshoot of voltage regulators for Intel Arria 10 and PDF | HTML 08 Feb 2018
Technical article Powering FPGAs – Improving undershoot of voltage regulators with asynchronous puls PDF | HTML 02 Feb 2018
Technical article Powering FPGAs - What to consider with Xilinx UltraScale+ FPGAs PDF | HTML 29 Jan 2018
Analog Design Journal Understanding thermal-resistance specification of DC/DC convert. w/ MOSFETs 04 Jan 2018
Technical article Lightning-fast internally-compensated ACM topology – what can it do for you? PDF | HTML 18 May 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS543B20EVM-054 — 25-A Fixed Frequency Non-Compensation Stackable Syncronous Buck Converter Evaluation Module

The TPS543B20EVM-054 is designed to help the user easily evaluate and test the operation and functionality of the TPS543B20 buck converter. The EVM converts a 4-V to 19-V input voltage to a regulated 0.9-V output voltage that delivers up to 25 A in a 5-mm x 7-mm QFN package. The EVM features (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS543B20 PSpice Transient Model

SLUM590.ZIP (128 KB) - PSpice Model
Calculation tool

SLURB00 TPS543B20 TPS543C20A TPS543C20 Excel Calculator Tool and Checklist

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS543B20 4-V to 19-V, 25-A synchronous SWIFT™ buck converter with adaptive internal compensation TPS543C20 4-V to 14-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation TPS543C20A 4-V to 16-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation
Reference designs

PMP22194 — Synchronous inverting buck-boost converter with adjustable negative-output voltage reference design

This reference design uses a synchronous-buck regulator with internal top and bottom FETs which is configured as a synchronous-inverting buck-boost converter to provide an adjustable output between -0.2 V and -0.6 V capable of delivering a maximum 15 A of current to the load. The output voltage is (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
LQFN-CLIP (RVF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos