TPS54540B-Q1

ACTIVE

4.5-V to 42-V input, 5-A, step-down DC-DC converter with Eco-mode™

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM61460-Q1 ACTIVE Automotive 3-V to 36-V, 6-A, low-noise synchronous step-down converter Smaller solution size, higher efficiency, lower EMI and spread spectrum.

TPS54540B-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41.1 Iq (typ) (µA) 146 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41.1 Iq (typ) (µA) 146 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High-Efficiency at Light Loads With Pulse-Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V 1% Internal Voltage Reference
  • 8-Pin HSOP PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH Software Tool
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High-Efficiency at Light Loads With Pulse-Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V 1% Internal Voltage Reference
  • 8-Pin HSOP PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH Software Tool

The TPS54540B-Q1 device is a 42-V, 5-A, step-down regulator with an integrated high-side MOSFET. The device survives load-dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protect internal and external components during an overload condition.

The TPS54540B-Q1 is available in an 8-pin thermally-enhanced HSOP PowerPAD package.

The TPS54540B-Q1 device is a 42-V, 5-A, step-down regulator with an integrated high-side MOSFET. The device survives load-dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protect internal and external components during an overload condition.

The TPS54540B-Q1 is available in an 8-pin thermally-enhanced HSOP PowerPAD package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS54540B-Q1 4.5-V to 42-V Input, 5-A, Step-Down DC-DC Converter With Eco-mode™ datasheet PDF | HTML 25 Jan 2017
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B 05 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54540-Q1EVM-593 — TPS54540-Q1EVM-593 Automotive Qualified Step Down Converter 7V to 42V Input

The TPS54540-Q1EVM-593 is a fully assembled and tested circuit for evaluating the automotive qualified TPS54540-Q1 step-down converter. The TPS54540-Q1EVM-593 operates from a 7V to 42V input (12V nominal) and provides a 5V output at 5A. Additional input filtering is used for reducing conducted (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos