TPS562219A

ACTIVE

17V Input, 2A Synchronous Step-Down Regulator in SOT-23 With Power-good and Soft-start

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 Upgrade with improved performance and smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 650 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 650 Duty cycle (max) (%) 80
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • TPS562219A: 2-A Converter With Integrated 133-mΩ and 80-mΩ FETs
  • TPS563219A: 3-A Converter With Integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control with 650-kHz Switching Frequency
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Overcurrent Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Adjustable Soft Start
  • Power Good Output
  • TPS562219A: 2-A Converter With Integrated 133-mΩ and 80-mΩ FETs
  • TPS563219A: 3-A Converter With Integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control with 650-kHz Switching Frequency
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Overcurrent Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Adjustable Soft Start
  • Power Good Output

The TPS562219A and TPS563219A are simple, easy-to-use, 2-A, 3-A synchronous step-down converters in 8 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The devices always operate in continuous conduction mode, which reduces the output ripple voltage in light load compared to discontinuous conduction mode . The TPS562219A and TPS563219A are available in a 8-pin 1.6 × 2.9 (mm) SOT (DDF) package, and specified from –40°C to 85°C of ambient temperature.

The TPS562219A and TPS563219A are simple, easy-to-use, 2-A, 3-A synchronous step-down converters in 8 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The devices always operate in continuous conduction mode, which reduces the output ripple voltage in light load compared to discontinuous conduction mode . The TPS562219A and TPS563219A are available in a 8-pin 1.6 × 2.9 (mm) SOT (DDF) package, and specified from –40°C to 85°C of ambient temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS562206 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode Lower standy current and less exernal compnents needed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS56x219A 4.5-V to 17-V Input, 2-A, 3-A Synchronous Step-Down Voltage Regulator in 8 Pin SOT-23 datasheet PDF | HTML 16 Nov 2016
EVM User's guide TPS562219A Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 12 Jul 2021
Technical article Understanding and managing buck regulator output ripple PDF | HTML 18 Jun 2020
Application note SOT23 Package Thermal Consideration 02 Mar 2018
Application note Optimize DC-DC Layout for SOT Package to Improve Thermal and Voltage Spike 27 Sep 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562219AEVM-663 — TPS562219A, 2A Synchronous Step-Down Converter Evaluation Module

The TPS562219A is a simple, easy-to-use, wide-Vin, 2-A synchronous step-down converter.  The TPS562219A employs D-CAP2™ mode control that provides a fast transient response and supports both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS562219A PSpice Transient Model

SLVMAH8.ZIP (67 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos