TPS563212

ACTIVE

4.2-V to 18-V, 3-A, 1.2-MHz, synchronous buck converter with eco-mode and selectable FCCM

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.2 Vin (max) (V) 18 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1300 Features Enable, Forced PWM, Light Load Efficiency, Power good, Soft Start Adjustable, UVLO adjustable Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.2 Vin (max) (V) 18 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1300 Features Enable, Forced PWM, Light Load Efficiency, Power good, Soft Start Adjustable, UVLO adjustable Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 98
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • 4.2-V to 18-V input voltage
  • 0.6-V to 7-V output voltage
    • Up to 3-A continuous output current
    • 45-ns minimum switching on time
    • 98% maximum duty cycle
  • High efficiency
    • Integrated 66-mΩ and 33-mΩ MOSFETs
    • 120-µA typical quiescent current
  • Highly flexible and easy to use
    • Selectable Eco-mode or FCCM operation
    • Selectable power-good indicator or external soft start
    • Precise enable input
  • High accuracy
    • ±1% (25°C) reference voltage accuracy
    • ±8.5% switching frequency tolerance
  • Small solution size
    • Internal compensation for ease of use
    • SOT-5X3 package
    • Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS563212 with the WEBENCH Power Designer
  • 4.2-V to 18-V input voltage
  • 0.6-V to 7-V output voltage
    • Up to 3-A continuous output current
    • 45-ns minimum switching on time
    • 98% maximum duty cycle
  • High efficiency
    • Integrated 66-mΩ and 33-mΩ MOSFETs
    • 120-µA typical quiescent current
  • Highly flexible and easy to use
    • Selectable Eco-mode or FCCM operation
    • Selectable power-good indicator or external soft start
    • Precise enable input
  • High accuracy
    • ±1% (25°C) reference voltage accuracy
    • ±8.5% switching frequency tolerance
  • Small solution size
    • Internal compensation for ease of use
    • SOT-5X3 package
    • Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS563212 with the WEBENCH Power Designer

The TPS563212 is a cost-effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (force continuous conduction mode) operation. A selectable power-good indicator or external soft start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring the Enable pin, power-good indicator, or external soft start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. The device supports up to 3-A continuous output current at output voltages between 0.6 V and 7 V.

The device provides fast transient response with true fixed switching frequency through the use of the advanced emulated current mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.

Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection, and thermal shutdown.

The device is available in a 1.6-mm × 2.1-mm SOT-5X3 package.

The TPS563212 is a cost-effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (force continuous conduction mode) operation. A selectable power-good indicator or external soft start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring the Enable pin, power-good indicator, or external soft start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. The device supports up to 3-A continuous output current at output voltages between 0.6 V and 7 V.

The device provides fast transient response with true fixed switching frequency through the use of the advanced emulated current mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.

Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection, and thermal shutdown.

The device is available in a 1.6-mm × 2.1-mm SOT-5X3 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS563212 4.2-V to 18-V Input, 3-A Synchronous Buck Converter in a SOT-5X3 Package datasheet PDF | HTML 19 Oct 2021
Application note Transient Response Comparison of AECM with D-CAP2 and PCM Control PDF | HTML 21 Dec 2022
White paper Achieving Fast Load-Transient Response and Low EMI with the AECM DC/DC Control (Rev. A) PDF | HTML 24 Oct 2022
Application brief Benefit from Highly Flexible and Easy to Use DC/DC Solution PDF | HTML 24 Jan 2022
User guide TPS563212 Step-Down Converter Evaluation Module User's Guide PDF | HTML 30 Nov 2021
Certificate TPS563212EVM EU RoHS Declaration of Conformity (DoC) 19 Nov 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563212EVM — TPS563212 evaluation module, 18-V input, 3-A output, 1200-kHz, synchronous buck converter SOT-583

TPS563212 is a simple, easy-to-use, 3-A synchronous step-down converter with Eco-mode and FCCM selectable in SOT-583 package. TPS563212EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS563212 step-down converter. TPS563212EVM operates from 4.2-V to 18-V input (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS563212 PSpice Unencrypted Transient Model

SLUM803.ZIP (324 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos