TPS60100

ACTIVE

Regulated 200mA, 3.3V high power low noise charge pump DC/DC converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM2775 ACTIVE 2.7-V to 5.5-VIN, 200-mA output current, 5-V fixed output voltage doubler Smaller solution size, cost-optimized design

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.2 Vin (min) (V) 1.8 Vin (max) (V) 3.6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 400 Features Enable, Frequency synchronization, Regulated Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 50
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.2 Vin (min) (V) 1.8 Vin (max) (V) 3.6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 400 Features Enable, Frequency synchronization, Regulated Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 50
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Up to 200-mA Output Current
  • Less Than 5-mVpp Output Voltage Ripple
  • No Inductors Required/Low EMI
  • Regulated 3.3-V ±4% Output
  • Only Four External Components Required
  • Up to 90% Efficiency
  • 1.8-V to 3.6-V Input Voltage Range
  • 50-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current
  • Load Isolated in Shutdown
  • Space-Saving Thermally-Enhanced TSSOP PowerPADTM Package
  • Evaluation Module Available (TPS60100EVM-131)

applications
Replaces DC/DC Converters With Inductors in

  • Battery-Powered Applications
  • Two Battery Cells to 3.3-V Conversion
  • Portable Instruments
  • Battery-Powered Microprocessor and DSP Systems
  • Miniature Equipment
  • Backup-Battery Boost Converters
  • PDAs
  • Laptops
  • Handheld Instrumentation
  • Medical Instruments
  • Cordless Phones

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Up to 200-mA Output Current
  • Less Than 5-mVpp Output Voltage Ripple
  • No Inductors Required/Low EMI
  • Regulated 3.3-V ±4% Output
  • Only Four External Components Required
  • Up to 90% Efficiency
  • 1.8-V to 3.6-V Input Voltage Range
  • 50-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current
  • Load Isolated in Shutdown
  • Space-Saving Thermally-Enhanced TSSOP PowerPADTM Package
  • Evaluation Module Available (TPS60100EVM-131)

applications
Replaces DC/DC Converters With Inductors in

  • Battery-Powered Applications
  • Two Battery Cells to 3.3-V Conversion
  • Portable Instruments
  • Battery-Powered Microprocessor and DSP Systems
  • Miniature Equipment
  • Backup-Battery Boost Converters
  • PDAs
  • Laptops
  • Handheld Instrumentation
  • Medical Instruments
  • Cordless Phones

PowerPAD is a trademark of Texas Instruments Incorporated.

The TPS60100 step-up, regulated charge pump generates a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage (two alkaline, NiCd, or NiMH batteries). Output current is 200 mA from a 2-V input. Only four external capacitors are needed to build a complete low-noise dc/dc converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple as current is continuously transferred to the output. From a 2-V input, the TPS60100 can start into full load with loads as low as 16 Ω.

The TPS60100 features either constant frequency mode to minimize noise and output voltage ripple or the power-saving pulse-skip mode to extend battery life at light loads. The TPS60100 switching frequency is 300 kHz. The logic shutdown function reduces the supply current to 1-µA (max) and disconnects the load from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This dc/dc converter requires no inductors and has low EMI. It is available in the small 20-pin TSSOP PowerPADTM package (PWP).

The TPS60100 step-up, regulated charge pump generates a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage (two alkaline, NiCd, or NiMH batteries). Output current is 200 mA from a 2-V input. Only four external capacitors are needed to build a complete low-noise dc/dc converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple as current is continuously transferred to the output. From a 2-V input, the TPS60100 can start into full load with loads as low as 16 Ω.

The TPS60100 features either constant frequency mode to minimize noise and output voltage ripple or the power-saving pulse-skip mode to extend battery life at light loads. The TPS60100 switching frequency is 300 kHz. The logic shutdown function reduces the supply current to 1-µA (max) and disconnects the load from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This dc/dc converter requires no inductors and has low EMI. It is available in the small 20-pin TSSOP PowerPADTM package (PWP).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Regulated 3.3-V 200-mA Low-Noise Charge Pump DC/DC Converter datasheet (Rev. C) 07 Aug 2008
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Application note Powering the TMS320VC5402 DSP Using the TPS60100, TPS76918, and the TPS3305-18 16 Dec 1999
Application note TPS6010x/TPS6011x Charge Pump (Rev. A) 16 Dec 1999
User guide TPS60100 And TPS60110 EVM 02 Jun 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos