TPS61041-Q1

ACTIVE

1.8-V to 6-V input range, 250-mA boost converter, AEC-Q100 qualified

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 6 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Nonsynchronous Vout (min) (V) 1.8 Vout (max) (V) 28 Iq (typ) (µA) 28 Duty cycle (max) (%) 88 Switch current limit (typ) (A) 0.25
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 6 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Nonsynchronous Vout (min) (V) 1.8 Vout (max) (V) 28 Iq (typ) (µA) 28 Duty cycle (max) (%) 88 Switch current limit (typ) (A) 0.25
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range Up to 28 V
  • 400-mA (TPS61040-Q1) and 250-mA (TPS61041-Q1) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-µA Typical No Load Quiescent Current
  • 1-µA Typical Shutdown Current
  • Internal Soft Start
  • Space-Saving, 5-Pin SOT-23 Package
  • Qualified for Automotive Applications
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range Up to 28 V
  • 400-mA (TPS61040-Q1) and 250-mA (TPS61041-Q1) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-µA Typical No Load Quiescent Current
  • 1-µA Typical Shutdown Current
  • Internal Soft Start
  • Space-Saving, 5-Pin SOT-23 Package

The TPS6104x-Q1 devices are high-frequency boost converters for automotive applications. The devices are ideal for generating output voltages up to 28 V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd or a single-cell Li-Ion battery, supporting input voltages from 1.8 V to 6 V.

The TPS6104x-Q1 devices operate with a switching frequency up to 1 MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TPS6104x-Q1 devices accomplish a small overall solution size. The TPS61040-Q1 device has an internal 400-mA switch current limit, while the TPS61041-Q1 device has a 250-mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.

The TPS6104x-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (28 µA typical) and the optimized control scheme enable operation of the devices at high efficiencies over the entire load current range.

The TPS6104x-Q1 devices are high-frequency boost converters for automotive applications. The devices are ideal for generating output voltages up to 28 V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd or a single-cell Li-Ion battery, supporting input voltages from 1.8 V to 6 V.

The TPS6104x-Q1 devices operate with a switching frequency up to 1 MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TPS6104x-Q1 devices accomplish a small overall solution size. The TPS61040-Q1 device has an internal 400-mA switch current limit, while the TPS61041-Q1 device has a 250-mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.

The TPS6104x-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (28 µA typical) and the optimized control scheme enable operation of the devices at high efficiencies over the entire load current range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS61041 ACTIVE 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications Non-Q1 version

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61040EVM-001 — TPS61040 Boost Converter Evaluation Module for LCD Supply, 18V/20mA

The TPS61040EVM-001 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

User guide: PDF
Not available on TI.com
Evaluation board

TPS61040EVM-002 — TPS61040 Boost Converter Evaluation Module for White LED Supply

The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

User guide: PDF
Not available on TI.com
Evaluation board

TPS61045EVM-231 — TPS61045 Evaluation Module

The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-020013 — Automotive SPD-SmartGlass™ driver reference design

This reference design details how to drive various forms of electronically dimmable glass, including SPD-SmartGlass™ and APD Glass from a car battery. This illustrates how to make a DC/AC inverter using the LM5155-Q1 boost converter with a charge pump, two UCC27712-Q1 half bridge drivers, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos