TPS61071-Q1

ACTIVE

Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with forced PWM mode

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.9 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 19 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 0.7
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.9 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Synchronous Rectification Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 19 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 0.7
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C
      Ambient Operating Temperature Range
    • Device HBM Classification Level 1C
    • Device CDM Classification Level C6
  • 90% Efficient Synchronous Boost Converter
    • 75-mA Output Current at 3.3 V From 0.9-V
      Input
    • 150-mA Output Current at 3.3 V From 1.8-V
      Input
  • Device Quiescent Current: 19 µA (Typical)
  • Input Voltage Range: 0.9 V to 5.5 V
  • Adjustable Output Voltage Up to 5.5 V
  • Power-Save Mode Version Available for
    Improved Efficiency at Low Output Power
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 6-Pin Thin SOT Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C
      Ambient Operating Temperature Range
    • Device HBM Classification Level 1C
    • Device CDM Classification Level C6
  • 90% Efficient Synchronous Boost Converter
    • 75-mA Output Current at 3.3 V From 0.9-V
      Input
    • 150-mA Output Current at 3.3 V From 1.8-V
      Input
  • Device Quiescent Current: 19 µA (Typical)
  • Input Voltage Range: 0.9 V to 5.5 V
  • Adjustable Output Voltage Up to 5.5 V
  • Power-Save Mode Version Available for
    Improved Efficiency at Low Output Power
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 6-Pin Thin SOT Package

The TPS61071-Q1 device provides a power supply solution for products powered by lower-voltage DC rails or a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. Output currents can go as high as 75 mA, while using a single-cell alkaline, and discharge down to 0.9 V. The device can also generate 5 V at 200 mA from a 3.3-V rail or a Li-ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is limited typically to a value of 600 mA.

The TPS61071-Q1 output voltage is programmed by an external resistor divider. To minimize battery drain, disable the converter. During shutdown, the load disconnects from the battery. The device package is a 6-pin thin SOT package (DDC).

The TPS61071-Q1 device provides a power supply solution for products powered by lower-voltage DC rails or a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. Output currents can go as high as 75 mA, while using a single-cell alkaline, and discharge down to 0.9 V. The device can also generate 5 V at 200 mA from a 3.3-V rail or a Li-ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is limited typically to a value of 600 mA.

The TPS61071-Q1 output voltage is programmed by an external resistor divider. To minimize battery drain, disable the converter. During shutdown, the load disconnects from the battery. The device package is a 6-pin thin SOT package (DDC).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS61071 ACTIVE Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with forced PWM mode Non-Q1 version
Same functionality with different pin-out to the compared device
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS61071-Q1 90% Efficient Synchronous BoostConverter With 600-mA Switch datasheet (Rev. A) PDF | HTML 31 Dec 2015
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
EVM User's guide TPS61070EVM-062 User's Guide 16 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS61071 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB40B.ZIP (73 KB) - PSpice Model
Reference designs

PMP30790 — 40-W, low-input voltage non-synchronous boost converter reference design

This reference design uses the LM5155-Q1 boost controller to supply an 8-V, 4.5-A load and operates from a single-cell supercapacitor at the input. The converter can discharge a supercapacitor as low as 1.5 V to leverage as much as possible of the stored energy to open a car door in an emergency (...)
Test report: PDF
Reference designs

PMP31011 — 24-W, low-input voltage synchronous boost converter reference design

This reference design uses the LM51521-Q1 boost controller to supply an 8-V, 3-A load and has been optimized to operate from a single-cell supercapacitor at the input. The converter can discharge a supercapacitor as low as 1.0 V to leverage as much stored energy as possible to open a car door in (...)
Test report: PDF
Reference designs

TIDA-00346 — Cost-optimized power supply solution for entry-level core application processor-based ADAS systems

The TIDA-00346 design provides the power supply rails necessary for typical  entry-level application processors in automotive advanced driver assistance systems (ADAS) applications.  The design uses several individual DC/DC voltage regulators as well as load switches and linear regulators (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos