Home Power management LED drivers Illumination LED drivers

TPS61325

ACTIVE

1.5A/4.1A multiple LED Camera flash driver with I2C compatible interface

Product details

Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.59 Features I2C control Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 3 Rating Catalog
Input voltage type DC/DC Topology Boost, current mode Vin (min) (V) 2.5 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Iout (max) (A) 1.5 Iq (typ) (mA) 0.59 Features I2C control Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 3 Rating Catalog
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Four Operational Modes
    • DC-Light and Flashlight
    • Voltage Regulated Converter: 3.8 V to 5.7 V
    • Standby: 2 μA (Typical)
  • Storage Capacitor Friendly Solution
  • Automatic VF and ESR Calibration
  • Power-Save Mode for Improved Efficiency at Low Output Power, Up to 95% Efficiency
  • Output Voltage Remains Regulated When Input Voltage Exceeds Nominal Output Voltage
  • I2C Compatible Interface up to 3.4 Mbps
  • Dual Wire Camera Module Interface
  • Zero Latency Tx-Masking Input
  • LED Temperature Monitoring
  • Privacy Indicator LED Output
  • Integrated LED Safety Timer
  • GPIO/Flash Ready Output
  • Total Solution Size of Less Than 25 mm2 (< 1-mm height)
  • Available in a 20-Pin NanoFree (DSBGA)

All trademarks are the property of their respective owners.

  • Four Operational Modes
    • DC-Light and Flashlight
    • Voltage Regulated Converter: 3.8 V to 5.7 V
    • Standby: 2 μA (Typical)
  • Storage Capacitor Friendly Solution
  • Automatic VF and ESR Calibration
  • Power-Save Mode for Improved Efficiency at Low Output Power, Up to 95% Efficiency
  • Output Voltage Remains Regulated When Input Voltage Exceeds Nominal Output Voltage
  • I2C Compatible Interface up to 3.4 Mbps
  • Dual Wire Camera Module Interface
  • Zero Latency Tx-Masking Input
  • LED Temperature Monitoring
  • Privacy Indicator LED Output
  • Integrated LED Safety Timer
  • GPIO/Flash Ready Output
  • Total Solution Size of Less Than 25 mm2 (< 1-mm height)
  • Available in a 20-Pin NanoFree (DSBGA)

All trademarks are the property of their respective owners.

The TPS6132x device is based on a high-frequency synchronous boost topology with constant current sinks to drive up to three white LEDs in parallel (445-mA, 890-mA, 445-mA maximum flash current). The extended high-current mode (HC_SEL) allows up to 1025-mA, 2050-mA, and 1025-mA flash current out of the storage capacitor.

The high-capacity storage capacitor on the output of the boost regulator provides the high-peak flash LED current, thereby reducing the peak current demand from the battery to a minimum.

The 2-MHz switching frequency allows the use of small and low profile 2.2-μH inductors. To optimize overall efficiency, the device operates with a 400-mV LED feedback voltage.

The TPS6132x device not only operates as a regulated current source, but also as a standard voltage boost regulator. The device keeps the output voltage regulated even when the input voltage exceeds the nominal output voltage. The device enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

To simplify DC-light and flashlight synchronization with the camera module, the device offers a dedicated control interface (STRB0 and STRB1 pins) for zero latency LED turnon time.

The TPS6132x device is based on a high-frequency synchronous boost topology with constant current sinks to drive up to three white LEDs in parallel (445-mA, 890-mA, 445-mA maximum flash current). The extended high-current mode (HC_SEL) allows up to 1025-mA, 2050-mA, and 1025-mA flash current out of the storage capacitor.

The high-capacity storage capacitor on the output of the boost regulator provides the high-peak flash LED current, thereby reducing the peak current demand from the battery to a minimum.

The 2-MHz switching frequency allows the use of small and low profile 2.2-μH inductors. To optimize overall efficiency, the device operates with a 400-mV LED feedback voltage.

The TPS6132x device not only operates as a regulated current source, but also as a standard voltage boost regulator. The device keeps the output voltage regulated even when the input voltage exceeds the nominal output voltage. The device enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

To simplify DC-light and flashlight synchronization with the camera module, the device offers a dedicated control interface (STRB0 and STRB1 pins) for zero latency LED turnon time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS6132x 1.5-A to 4.1-A Multiple LED Camera Flash Driver With I2C Compatible Interface datasheet (Rev. B) PDF | HTML 13 Jul 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos