TPS61391
- Input voltage range: 2.5 V to 5.5 V
- Output voltage range: up to 85 V
- R(DS)on of switching FET: 0.9 Ω
- Switch current limit: 1000 mA
- High optical power protection with 0.5-µs response time
- Switching frequency: 700 kHz
- Quiescent current: 110 µA from VIN, 340 µA from VOUT, 140 µA from AVCC
- Soft-start time: 4.8 ms
- Package: 3 mm × 3 mm × 0.75 mm QFN
The TPS61391 is a 700-kHz pulse-width modulating (PWM) step-up converter with an 85-V switch FET with an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 1000 mA. The TPS61391 includes accurate current mirror with two gain options selectable (1 : 5 or 4 : 5).
The TPS61391 also provides high optical-power protection with an additional FET in series with the APD power path with the typical response time of 0.5 µs . It can recover automatically once the high optical releasing.
The TPS61391 is available in 3 mm × 3 mm QFN package with exposed pad underneath.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS61391 85-VOUT Boost Converter with Current Mirror Integrated datasheet | PDF | HTML | 11 Jul 2019 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | High-Precision Negative-Voltage APD Power Supply Design with TPS61391 | PDF | HTML | 02 Nov 2020 | |
Application note | How to Sample the Small APD Current Precisely With TPS61390 Boost Converter | 20 Dec 2019 | ||
Application note | TPS61390 Boost Converter With Low APD Bias Voltage Ripple | 13 Dec 2019 | ||
EVM User's guide | TPS61391EVM-058 Evaluation Module | 14 Nov 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61391EVM-058 — 85-V boost converter evaluation module for TPS61391
PMP40871 — 48-V output low-noise phantom power reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.