TPS62026

ACTIVE

3.3-V Output, 600-mA, 95% Efficient Step-Down Converter, 18uA, MSOP/QFN-10

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS628510 ACTIVE 2.7-V to 6-V, 0.5-A, fixed-frequency, step-down converter in SOT583 package Smaller solution size in SOT583 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1500 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 18 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1500 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 18 Duty cycle (max) (%) 100
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Up to 95% Conversion Efficiency
  • Typical Quiescent Current: 18 µA
  • Load Current: 600 mA
  • Operating Input Voltage Range: 2.5 V to 6.0 V
  • Switching Frequency: 1.25 MHz
  • Adjustable and Fixed Output Voltage
  • Power Save Mode Operation at Light load Currents
  • Active-Low MODE\ pin on TPS62021
  • 100% Duty Cycle for Lowest Dropout
  • Internal Softstart
  • Dynamic Output Voltage Positioning
  • Thermal Shutdown
  • Short-Circuit Protection
  • 10 Pin MSOP PowerPad™ Package
  • 10 Pin QFN 3 x 3 mm Package
  • APPLICATIONS
    • PDA, Pocket PC and Smart Phones
    • USB Powered Modems
    • CPUs and DSPs
    • PC Cards and Notebooks
    • xDSL Applications
    • Standard 5-V to 3.3-V Conversion

PowerPAD is a trademark of Texas Instruments.

  • Up to 95% Conversion Efficiency
  • Typical Quiescent Current: 18 µA
  • Load Current: 600 mA
  • Operating Input Voltage Range: 2.5 V to 6.0 V
  • Switching Frequency: 1.25 MHz
  • Adjustable and Fixed Output Voltage
  • Power Save Mode Operation at Light load Currents
  • Active-Low MODE\ pin on TPS62021
  • 100% Duty Cycle for Lowest Dropout
  • Internal Softstart
  • Dynamic Output Voltage Positioning
  • Thermal Shutdown
  • Short-Circuit Protection
  • 10 Pin MSOP PowerPad™ Package
  • 10 Pin QFN 3 x 3 mm Package
  • APPLICATIONS
    • PDA, Pocket PC and Smart Phones
    • USB Powered Modems
    • CPUs and DSPs
    • PC Cards and Notebooks
    • xDSL Applications
    • Standard 5-V to 3.3-V Conversion

PowerPAD is a trademark of Texas Instruments.

The TPS6202x is a high efficiency synchronous step-down dc-dc converter optimized for battery powered portable applications. This device is ideal for portable applications powered by a single Li-Ion battery cell or by 3-cell NiMH/NiCd batteries. With an output voltage range from 6.0 V down to 0.7 V, the device supports low voltage DSPs and processors in PDAs, pocket PCs, as well as notebooks and subnotebook computers. The TPS6202x operates at a fixed switching frequency of 1.25 MHz and enters the power save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. The difference between the TPS6202x and the TPS62021 is the logic level of the MODE pin. The TPS62021 has an active-low MODE\ pin. The TPS6202x supports up to 600-mA load current.

The TPS6202x is a high efficiency synchronous step-down dc-dc converter optimized for battery powered portable applications. This device is ideal for portable applications powered by a single Li-Ion battery cell or by 3-cell NiMH/NiCd batteries. With an output voltage range from 6.0 V down to 0.7 V, the device supports low voltage DSPs and processors in PDAs, pocket PCs, as well as notebooks and subnotebook computers. The TPS6202x operates at a fixed switching frequency of 1.25 MHz and enters the power save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high. The difference between the TPS6202x and the TPS62021 is the logic level of the MODE pin. The TPS62021 has an active-low MODE\ pin. The TPS6202x supports up to 600-mA load current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS62020/21/26: 600mA/1.25 MHz High-Efficiency Step-Down Converter datasheet (Rev. C) 16 Dec 2004
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62020EVM-019 — TPS62020 Evaluation Module

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos