TPS62102

ACTIVE

Multimode 1MHz Synchronous Buck Converter with Adjustable Output

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 2.5 Vin (max) (V) 9 Switching frequency (min) (kHz) 750 Switching frequency (max) (kHz) 1250 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.8 Vout (max) (V) 8 Iq (typ) (µA) 164 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 2.5 Vin (max) (V) 9 Switching frequency (min) (kHz) 750 Switching frequency (max) (kHz) 1250 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.8 Vout (max) (V) 8 Iq (typ) (µA) 164 Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 2.5-V to 9-V Input Range
  • 0.8-V to 8-V Output Range
  • Dual-Auto-Mode for High-Efficiency at Light Loads
  • Externally Synchronizable
  • 0% to 100% Duty Cycle
  • Low-Quiescient, Standby, and Shutdown Currents
  • 8-Pin SOIC Package
  • Four PWM Frequency Versions (Maximum 2 MHz)
  • Applications
    • Cellular Telephones
    • Satellite Telephones
    • GPS Devices
    • Digital Still Cameras
    • PDAs and Handheld Cameras
  • 2.5-V to 9-V Input Range
  • 0.8-V to 8-V Output Range
  • Dual-Auto-Mode for High-Efficiency at Light Loads
  • Externally Synchronizable
  • 0% to 100% Duty Cycle
  • Low-Quiescient, Standby, and Shutdown Currents
  • 8-Pin SOIC Package
  • Four PWM Frequency Versions (Maximum 2 MHz)
  • Applications
    • Cellular Telephones
    • Satellite Telephones
    • GPS Devices
    • Digital Still Cameras
    • PDAs and Handheld Cameras

The TPS6210x family of low-power high-efficiency buck converters is designed to operate from 1 or 2 li-ion cell battery packs. This part, with its wide input range of 2.5 V to 9 V, has an adjustable output from 0.8 V to 8 V and is capable of 500-mA output current. The TPS6210x family of synchronizable dc-to-dc converters is available in four different operating frequencies: 300 kHz, 600 kHz, 1 MHz, and 2 MHz. The circuit can be allowed to run at a fixed frequency, or sychronized, using the dual function SD/SYNC input pin.

The TPS6210x family is highly efficient at both low and high output currents. The tri-function MODE input pin is used to select constant-frequency, auto-mode, or light-load modes of operation. The multimode operation allows the IC to select the most efficient operating mode, or if desirable, the user can determine which of three modes to operate in. In the auto-mode, the output load detector circuitry determines if the converter should be running in the constant-frequency, heavy-load mode, or pulsed-variable frequency, light-load mode.

The TPS6210x family also has a shutdown mode for optimum battery shelf life. The IC utilizes three methods of overload protection, including thermal shutdown and two levels of overcurrent protection. The TPS6210x is available in the small outline 8-pin SOIC package.

The TPS6210x family of low-power high-efficiency buck converters is designed to operate from 1 or 2 li-ion cell battery packs. This part, with its wide input range of 2.5 V to 9 V, has an adjustable output from 0.8 V to 8 V and is capable of 500-mA output current. The TPS6210x family of synchronizable dc-to-dc converters is available in four different operating frequencies: 300 kHz, 600 kHz, 1 MHz, and 2 MHz. The circuit can be allowed to run at a fixed frequency, or sychronized, using the dual function SD/SYNC input pin.

The TPS6210x family is highly efficient at both low and high output currents. The tri-function MODE input pin is used to select constant-frequency, auto-mode, or light-load modes of operation. The multimode operation allows the IC to select the most efficient operating mode, or if desirable, the user can determine which of three modes to operate in. In the auto-mode, the output load detector circuitry determines if the converter should be running in the constant-frequency, heavy-load mode, or pulsed-variable frequency, light-load mode.

The TPS6210x family also has a shutdown mode for optimum battery shelf life. The IC utilizes three methods of overload protection, including thermal shutdown and two levels of overcurrent protection. The TPS6210x is available in the small outline 8-pin SOIC package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Multimode Low-Power Buck Converter datasheet (Rev. B) 21 Dec 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​