TPS62222

ACTIVE

1.8-V Output, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62A01 ACTIVE 2.5-V to 5.5-V input, 1-A output high-efficiency step-down converter Higher accuracy and smaller solution size in SOT563 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.4 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1850 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.4 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1850 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8
  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 2.5-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to VI
  • Fixed Output Voltage Options Available
  • Up to 400-mA Output Current
  • 1.25-MHz Fixed Frequency PWM Operation
  • Highest Efficiency Over Wide Load Current Range Due to Power-Save Mode
  • 15 µA Typical Quiescent Current
  • Soft Start
  • 100% Duty Cycle Low-Dropout Operation
  • Dynamic Output-Voltage Positioning
  • Available in TSOT23 Package
  • APPLICATIONS
    • PDAs and Pocket PC
    • Cellular Phones, Smart Phones
    • OMAP™ and Low Power DSP Supply
    • Digital Cameras
    • Portable Media Players
    • Portable Equipment
    • WLAN PC Cards

OMAP, TMS320 are trademarks of Texas Instruments.

  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 2.5-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to VI
  • Fixed Output Voltage Options Available
  • Up to 400-mA Output Current
  • 1.25-MHz Fixed Frequency PWM Operation
  • Highest Efficiency Over Wide Load Current Range Due to Power-Save Mode
  • 15 µA Typical Quiescent Current
  • Soft Start
  • 100% Duty Cycle Low-Dropout Operation
  • Dynamic Output-Voltage Positioning
  • Available in TSOT23 Package
  • APPLICATIONS
    • PDAs and Pocket PC
    • Cellular Phones, Smart Phones
    • OMAP™ and Low Power DSP Supply
    • Digital Cameras
    • Portable Media Players
    • Portable Equipment
    • WLAN PC Cards

OMAP, TMS320 are trademarks of Texas Instruments.

The TPS6222x devices are a family of high-efficiency, synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an output voltage range of 6 V down to 0.7 V and up to 400-mA output current, the devices are ideal for powering the low voltage TMS320 DSP family and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1.25 MHz. At light load currents, the part enters the power-save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, the device achieves the highest efficiency over the entire load current range. The TPS6222x needs only three small external components. Together with the tiny TSOT23 package, a minimum system solution size can be achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.

The TPS6222x devices are a family of high-efficiency, synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an output voltage range of 6 V down to 0.7 V and up to 400-mA output current, the devices are ideal for powering the low voltage TMS320 DSP family and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1.25 MHz. At light load currents, the part enters the power-save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, the device achieves the highest efficiency over the entire load current range. The TPS6222x needs only three small external components. Together with the tiny TSOT23 package, a minimum system solution size can be achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62220EVM-014 — TPS62220 Evaluation Module

The TPS62220EVM-014 is an evaluation tool for the TPS62220 400-mA inductive step-down converter in ThinSOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62220EVM-014 uses a TPS62220 adjustable output step-down converter and the appropriate feedback components to (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos