TPS650240

ACTIVE

Power Management IC (PMIC) for Li-Ion Powered Systems

alarmNotifications Order now

Product details

Processor supplier NXP/Freescale, Samsung Processor name S3C24x, i.MX31 Regulated outputs (#) 6 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Configurability Hardware configurable, Software configurable Features Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.135 Switching frequency (max) (kHz) 2550 Shutdown current (ISD) (typ) (µA) 16 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Processor supplier NXP/Freescale, Samsung Processor name S3C24x, i.MX31 Regulated outputs (#) 6 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Configurability Hardware configurable, Software configurable Features Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.135 Switching frequency (max) (kHz) 2550 Shutdown current (ISD) (typ) (µA) 16 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
VQFN (RHB) 32 25 mm² 5 x 5
  • 1.6-A, 1.0-A, or 0.8-A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1)
    • 3.3 V or 2.80 V or Adjustable
  • 1.6-A, 1.0-A, or 0.8-A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8 V or 2.5 V or Adjustable
  • 0.8-A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
  • Two Selectable Voltages for VDCDC3
    • TPS650240:
      • DEFDCDC3 = LOW: VO = 1.0 V
      • DEFDCDC3 = HIGH: VO = 1.3 V
    • TPS650241:
      • DEFDCDC3 = LOW: VO = 0.9 V
      • DEFDCDC3 = HIGH: VO= 1.375 V
    • TPS650242:
      • DEFDCDC3 = LOW: VO = 1.0 V
      • DEFDCDC3 = HIGH: VO = 1.5 V
    • TPS650243:
      • DEFDCDC3 = LOW: VO = 1.0 V
      • DEFDCDC3 = HIGH: VO = 1.2 V
    • TPS650244:
      • DEFDCDC3 = LOW: VO = 1.55 V
      • DEFDCDC3 = HIGH: VO = 1.6 V
    • TPS650245:
      • DEFDCDC3 = LOW: VO = 0.9 V
      • DEFDCDC3 = HIGH: VO = 1.1 V
  • 30-mA LDO for Vdd_alive
  • 2 × 200-mA General-Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25-MHz Switching Frequency
  • 85-μA Quiescent Current
  • Thermal Shutdown Protection

All trademarks are the property of their respective owners.

  • 1.6-A, 1.0-A, or 0.8-A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1)
    • 3.3 V or 2.80 V or Adjustable
  • 1.6-A, 1.0-A, or 0.8-A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8 V or 2.5 V or Adjustable
  • 0.8-A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
  • Two Selectable Voltages for VDCDC3
    • TPS650240:
      • DEFDCDC3 = LOW: VO = 1.0 V
      • DEFDCDC3 = HIGH: VO = 1.3 V
    • TPS650241:
      • DEFDCDC3 = LOW: VO = 0.9 V
      • DEFDCDC3 = HIGH: VO= 1.375 V
    • TPS650242:
      • DEFDCDC3 = LOW: VO = 1.0 V
      • DEFDCDC3 = HIGH: VO = 1.5 V
    • TPS650243:
      • DEFDCDC3 = LOW: VO = 1.0 V
      • DEFDCDC3 = HIGH: VO = 1.2 V
    • TPS650244:
      • DEFDCDC3 = LOW: VO = 1.55 V
      • DEFDCDC3 = HIGH: VO = 1.6 V
    • TPS650245:
      • DEFDCDC3 = LOW: VO = 0.9 V
      • DEFDCDC3 = HIGH: VO = 1.1 V
  • 30-mA LDO for Vdd_alive
  • 2 × 200-mA General-Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25-MHz Switching Frequency
  • 85-μA Quiescent Current
  • Thermal Shutdown Protection

All trademarks are the property of their respective owners.

The TPS65024x devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65024x provide three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed-frequency PWM mode by pulling the MODE pin high.

The TPS65024x devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65024x provide three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed-frequency PWM mode by pulling the MODE pin high.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS65024x Power Management ICs for Li-Ion Powered Systems datasheet (Rev. C) PDF | HTML 06 Jan 2016
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Application note Power supply reference design for Samsung™ s3c2416 using TPS650250 (Rev. A) 12 Jan 2011
EVM User's guide TPS650240EVM-331 17 Sep 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos