TPS65053

ACTIVE

Configurable Integrated Power Management (PMIC) with two DC/DC converters and three LDOs

alarmNotifications Order now

Product details

Processor supplier NXP/Freescale, Texas Instruments Processor name DM35x, i.MX27 Regulated outputs (#) 5 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Configurability Hardware configurable Features I2C control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.02 Switching frequency (max) (kHz) 2475 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Processor supplier NXP/Freescale, Texas Instruments Processor name DM35x, i.MX27 Regulated outputs (#) 5 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Configurability Hardware configurable Features I2C control Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.02 Switching frequency (max) (kHz) 2475 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
VQFN (RGE) 24 16 mm² 4 x 4
  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • TPS65053: DCDC1 = 1 A; DCDC2 = 0.6 A
    • TPS650531, TPS650532: DCDC1 = 1 A;
      DCDC2 = 1 A
    • TPS65058: DCDC1 = 0.6 A; DCDC2 = 1 A
  • TPS65053, TPS650531, TPS650532: DC-DC Converters
    Externally Adjustable
  • TPS65058: DCDC1 Fixed at 3.3V, DCDC2 selectable
    between 1.8V and 1.2V with Dynamic Voltage
    Scaling for Core Processor Supply
  • VIN Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-µA Quiescent Current for
    Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • One General-Purpose 400-mA LDO
  • Two General-Purpose 200-mA LDOs
  • VIN Range for LDOs from 1.5 V
    to 6.5 V
  • Output Voltage for LDOs:
    • TPS65053 / TPS650531 / TPS650532: VLDO1 and
      VLDO2 Externally Adjustable, VLDO3 = 1.3 V /
      1.2 V / 1.5 V
    • TPS65058: VLDO1 = 3.3 V, VLDO2 selectable
      between 1.8V and 1.2V, VLDO2 selectable
      between 1.8V and 1.3V
  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • TPS65053: DCDC1 = 1 A; DCDC2 = 0.6 A
    • TPS650531, TPS650532: DCDC1 = 1 A;
      DCDC2 = 1 A
    • TPS65058: DCDC1 = 0.6 A; DCDC2 = 1 A
  • TPS65053, TPS650531, TPS650532: DC-DC Converters
    Externally Adjustable
  • TPS65058: DCDC1 Fixed at 3.3V, DCDC2 selectable
    between 1.8V and 1.2V with Dynamic Voltage
    Scaling for Core Processor Supply
  • VIN Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-µA Quiescent Current for
    Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • One General-Purpose 400-mA LDO
  • Two General-Purpose 200-mA LDOs
  • VIN Range for LDOs from 1.5 V
    to 6.5 V
  • Output Voltage for LDOs:
    • TPS65053 / TPS650531 / TPS650532: VLDO1 and
      VLDO2 Externally Adjustable, VLDO3 = 1.3 V /
      1.2 V / 1.5 V
    • TPS65058: VLDO1 = 3.3 V, VLDO2 selectable
      between 1.8V and 1.2V, VLDO2 selectable
      between 1.8V and 1.3V

The TPS6505xx family of devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505xx devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS6505xx devices also integrate one 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range between 1.5 V and 6.5 V allowing them to be supplied from one of the step-down converters or directly from the main battery.

The TPS6505xx family of devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505xx devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS6505xx devices also integrate one 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range between 1.5 V and 6.5 V allowing them to be supplied from one of the step-down converters or directly from the main battery.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS6505xx 5-Channel Power Management IC With Two Step-Down Converters and Three Low-Input Voltage LDOs datasheet (Rev. D) PDF | HTML 22 Jan 2015
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) 27 Jan 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note TPS6505x Design Guide 10 Apr 2015
Application note High Integration, High Efficiency Power Solution using DCDC Converters for DM365 (Rev. A) 11 Sep 2009
Application note High Integration, High Efficiency Power Solution using DCDC Converters for DM365 04 Aug 2009
EVM User's guide TPS65053EVM-217 09 Apr 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65053EVM-217 — TPS65053 Evaluation Module

The TPS65053-217 Evaluation Module (TPS65053EVM-217) deonstrates the TPS65053 Power Management IC (PMIC)for applications that are powered with one Li Ion or Li Polymer cell and require multiple power rails. The TPS65053 contains two highly efficient step-down switching converters, three low dropout (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos