TPS65053-Q1

ACTIVE

Automotive 1.5V to 6.5V, two buck and three LDO Power Management IC (PMIC)

alarmNotifications Order now

Product details

Processor supplier NXP/Freescale, Texas Instruments Processor name DM35x, i.MX27 Regulated outputs (#) 5 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Configurability Hardware configurable Features I2C control Rating Automotive Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.032 Switching frequency (max) (kHz) 2250 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Processor supplier NXP/Freescale, Texas Instruments Processor name DM35x, i.MX27 Regulated outputs (#) 5 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Configurability Hardware configurable Features I2C control Rating Automotive Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.032 Switching frequency (max) (kHz) 2250 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
VQFN (RGE) 24 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3: –40°C to +85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • DCDC1 = 1 A; DCDC2 = 0.6 A
  • DC-DC Converters Externally Adjustable
  • VIN Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light-Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-μA Quiescent Current for Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • One General-Purpose 400-mA LDO
  • Two General-Purpose 200-mA LDOs
  • VIN Range for LDOs from 1.5 V to 6.5 V
  • Output Voltage for LDO3:
    • VLDO3 = 1.3 V
  • Available in a 4-mm × 4-mm 24-Pin VQFN Package

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3: –40°C to +85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • DCDC1 = 1 A; DCDC2 = 0.6 A
  • DC-DC Converters Externally Adjustable
  • VIN Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light-Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-μA Quiescent Current for Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • One General-Purpose 400-mA LDO
  • Two General-Purpose 200-mA LDOs
  • VIN Range for LDOs from 1.5 V to 6.5 V
  • Output Voltage for LDO3:
    • VLDO3 = 1.3 V
  • Available in a 4-mm × 4-mm 24-Pin VQFN Package

All trademarks are the property of their respective owners.

The TPS65053-Q1 device is integrated power management IC (PMIC) for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65053-Q1 device provides two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light loads for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM mode by pulling the MODE pin high. Both converters allow the use of small inductors and capacitors to achieve a small solution size.

The TPS65053-Q1 device provides an output current of up to 1 A on the DCDC1 converter and up to 0.6 A on the DCDC2 converter. The device also integrates one 400-mA LDO and two 200-mA LDO voltage regulators, which can be turned on and off using separate enable pins on each LDO. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the main battery. LDO1 and LDO2 are externally adjustable, while LDO3 has a fixed output voltage of 1.3 V.

The TPS65053-Q1 device is available in a small 24-pin leadless package (4-mm × 4-mm VQFN) with a 0,5-mm pitch.

For all available packages, see the orderable addendum at the end of the data sheet.

The TPS65053-Q1 device is integrated power management IC (PMIC) for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65053-Q1 device provides two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light loads for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM mode by pulling the MODE pin high. Both converters allow the use of small inductors and capacitors to achieve a small solution size.

The TPS65053-Q1 device provides an output current of up to 1 A on the DCDC1 converter and up to 0.6 A on the DCDC2 converter. The device also integrates one 400-mA LDO and two 200-mA LDO voltage regulators, which can be turned on and off using separate enable pins on each LDO. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the main battery. LDO1 and LDO2 are externally adjustable, while LDO3 has a fixed output voltage of 1.3 V.

The TPS65053-Q1 device is available in a small 24-pin leadless package (4-mm × 4-mm VQFN) with a 0,5-mm pitch.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65053-Q1 5-Channel Power Management IC With Two Step-Down Converters and Three Low-Input Voltage LDOs datasheet (Rev. A) PDF | HTML 19 Jan 2017
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65053EVM-217 — TPS65053 Evaluation Module

The TPS65053-217 Evaluation Module (TPS65053EVM-217) deonstrates the TPS65053 Power Management IC (PMIC)for applications that are powered with one Li Ion or Li Polymer cell and require multiple power rails. The TPS65053 contains two highly efficient step-down switching converters, three low dropout (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos