TPS65140-Q1

ACTIVE

Automotive 2.7V to 5.8V, 4 Channel LCD Power Supply

Product details

Display type Automotive, LCD unipolar IC integration LCD bias Vin (min) (V) 2.7 Vin (max) (V) 5.8 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 5 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Topology Boost Rating Automotive Operating temperature range (°C) -40 to 85
Display type Automotive, LCD unipolar IC integration LCD bias Vin (min) (V) 2.7 Vin (max) (V) 5.8 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 5 Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Topology Boost Rating Automotive Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Input Voltage Range: 2.7 V to 5.8 V
  • VO1 Boost Converter
    • Up to 15 V Output Voltage
    • Virtual Synchronous Converter Topology
    • < 1% Output Voltage Accuracy
    • 1.6-MHz Fixed Switching Frequency
    • 2.3-A Switch Current Limit
  • VO2 Negative Regulated Charge Pump
    • Down to -12 V / 20 mA
  • VO3 Positive Regulated Charge Pump
    • Up to 30 V / 20 mA
  • Three Independently Adjustable Outputs
  • Auxiliary 3.3-V Linear Regulator Controller
  • Internal Soft Start
  • Power Good
  • Protection Features
    • Short-Circuit Detection of all Outputs
    • Overvoltage Protection of all Outputs
    • Thermal Shutdown
  • Available in TSSOP-24 PowerPAD™Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Input Voltage Range: 2.7 V to 5.8 V
  • VO1 Boost Converter
    • Up to 15 V Output Voltage
    • Virtual Synchronous Converter Topology
    • < 1% Output Voltage Accuracy
    • 1.6-MHz Fixed Switching Frequency
    • 2.3-A Switch Current Limit
  • VO2 Negative Regulated Charge Pump
    • Down to -12 V / 20 mA
  • VO3 Positive Regulated Charge Pump
    • Up to 30 V / 20 mA
  • Three Independently Adjustable Outputs
  • Auxiliary 3.3-V Linear Regulator Controller
  • Internal Soft Start
  • Power Good
  • Protection Features
    • Short-Circuit Detection of all Outputs
    • Overvoltage Protection of all Outputs
    • Thermal Shutdown
  • Available in TSSOP-24 PowerPAD™Package

The TPS65140-Q1 and TPS65145-Q1 devices offer a compact and small power supply solution that provides all three voltages required by thin-film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.

The main output, VO1 is a 1.6-MHz fixed-frequency PWM boost converter providing the source-drive voltage for the LCD display. The TPS65140-Q1 device has a typical switch current limit of 2.3 A and the TPS65145-Q1 has a typical switch current limit of 1.37 A.

A fully integrated adjustable charge pump doubler and provides the positive LCD gate-drive voltage. An externally adjustable negative charge pump provides the negative LCD gate-drive voltage.

For compensation of the devices please refer to Application Note: How to Compensate with the TPS6510x and TPS6514x SLVA813.

The TPS65140-Q1 and TPS65145-Q1 devices offer a compact and small power supply solution that provides all three voltages required by thin-film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.

The main output, VO1 is a 1.6-MHz fixed-frequency PWM boost converter providing the source-drive voltage for the LCD display. The TPS65140-Q1 device has a typical switch current limit of 2.3 A and the TPS65145-Q1 has a typical switch current limit of 1.37 A.

A fully integrated adjustable charge pump doubler and provides the positive LCD gate-drive voltage. An externally adjustable negative charge pump provides the negative LCD gate-drive voltage.

For compensation of the devices please refer to Application Note: How to Compensate with the TPS6510x and TPS6514x SLVA813.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65100-Q1 ACTIVE Automotive 2.7V to 5.8V LCD Supply with Boost Converter, Dual Charge Pump, and LDO Controller This product is an LCD supply with the same features plus a Vcom.
TPS65131 ACTIVE Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ) This product supports displays requiring +/-AVDD (not displays requiring +AVDD).
TPS65150-Q1 ACTIVE Automotive, compact LCD bias Power Supply with integrated VCOM Buffer This product has the same features, adds a Vcom, and has no LDO.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65140EVM-031 — TPS65140 Evaluation Module

The TPS65140EVM-031 is an evaluation tool for the TPS6514x multi-channel power supply for TFT LCD displays. The evaluation module can accept input voltages in range of 2.7V to 5.8V and supplies 10V, -5V and 23V to power a TFT display. Other voltages can be adjusted by changing resistor feedback (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos