TPS65231A2

ACTIVE

Power Management IC (PMIC) for Digital Set-Top Boxes

Product details

Rating Catalog Operating temperature range (°C) 0 to 85 Topology Buck Iout (max) (A) 3 Vin (min) (V) 10.8 Vin (max) (V) 22 Features Fault detection, Overcurrent protection, Programmable current limit, Supply voltage supervisor circuit, Voltage scaling
Rating Catalog Operating temperature range (°C) 0 to 85 Topology Buck Iout (max) (A) 3 Vin (min) (V) 10.8 Vin (max) (V) 22 Features Fault detection, Overcurrent protection, Programmable current limit, Supply voltage supervisor circuit, Voltage scaling
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Wide Input Supply Voltage Range
    (10.8 V - 22 V)
  • One Adjustable PWM Buck Controller
    • 10.8-V – 22-V Input Voltage Range
    • 3.3-V – 6.1-V Output Voltage Range
    • 500kHz switching frequency
    • Type III Compensation
    • Programmable Current Limit
  • Two Adjustable Step-Down Converter with
    Integrated Switching FETs:
    • 4.75-V - 5.5-V Input
    • 0.9-V-3.3-V Output Voltage Range
    • 3-A Output Current
    • 1-MHz Switching Frequency
    • Voltage Scaling Option
    • Type III Compensation
  • Two 100-m, 0.5-A (TPS65230) 1-A (TPS65231)
    USB Switches with Over Current Protection
    and Open-Drain Fault Pin
  • Early Supply Failure Flag (Open Drain Output)
    is Set when Input Voltage Drops Below 9.3 V
  • Early Temperature Warning Flag (Open Drain Output)
    is Set if Temperature Approaches Shut-Down Threshold
  • Supply Voltage Supervisor Circuit with Two
    Monitor Inputs and Open Drain Output
  • Parallel I/O or I2C Control with User Selectable
    Address
  • Advanced Fault Detection and Output Voltage
    Adjustment Options in I2C Mode
  • Pull-Up Current Sources on Buck Enable Pins for Accurate
    Start-Up Timing Control with Preset Default
  • Over Current Protection on All Rails
  • Thermal Shutdown to Protect Device During
    Excessive Power Dissipation
  • Thermally Enhanced Package for Efficient
    Heat Management (48-pin HTSSOP)
  • APPLICATIONS
    • Digital Set Top Boxes
    • xDSL & Cable Modems
    • DVD Players
    • Home Gateway and Access Point Networks
    • Wireless Routers

  • Wide Input Supply Voltage Range
    (10.8 V - 22 V)
  • One Adjustable PWM Buck Controller
    • 10.8-V – 22-V Input Voltage Range
    • 3.3-V – 6.1-V Output Voltage Range
    • 500kHz switching frequency
    • Type III Compensation
    • Programmable Current Limit
  • Two Adjustable Step-Down Converter with
    Integrated Switching FETs:
    • 4.75-V - 5.5-V Input
    • 0.9-V-3.3-V Output Voltage Range
    • 3-A Output Current
    • 1-MHz Switching Frequency
    • Voltage Scaling Option
    • Type III Compensation
  • Two 100-m, 0.5-A (TPS65230) 1-A (TPS65231)
    USB Switches with Over Current Protection
    and Open-Drain Fault Pin
  • Early Supply Failure Flag (Open Drain Output)
    is Set when Input Voltage Drops Below 9.3 V
  • Early Temperature Warning Flag (Open Drain Output)
    is Set if Temperature Approaches Shut-Down Threshold
  • Supply Voltage Supervisor Circuit with Two
    Monitor Inputs and Open Drain Output
  • Parallel I/O or I2C Control with User Selectable
    Address
  • Advanced Fault Detection and Output Voltage
    Adjustment Options in I2C Mode
  • Pull-Up Current Sources on Buck Enable Pins for Accurate
    Start-Up Timing Control with Preset Default
  • Over Current Protection on All Rails
  • Thermal Shutdown to Protect Device During
    Excessive Power Dissipation
  • Thermally Enhanced Package for Efficient
    Heat Management (48-pin HTSSOP)
  • APPLICATIONS
    • Digital Set Top Boxes
    • xDSL & Cable Modems
    • DVD Players
    • Home Gateway and Access Point Networks
    • Wireless Routers

The TPS652x provides one PWM buck controller, two adjustable, synchronous buck regulators, two independent USB power switches and a supply voltage supervisor (SVS) to provide main power functions for satellite set top boxes, xDSL and cable modem applications operating off a single 12- to 22-V supply.

The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. Each USB switch provides up to 0.5-A (TPS65230) or 1-A (TPS65231) of current as required by downstream USB devices. All power blocks have thermal and over current/short circuit protection.

The SVS provides two inputs for monitoring positive supply rails. The active-low open-drain output remains low for at least 180 ms after all supply rails rise above their rising edge threshold. Threshold value for VMON1 input is set for monitoring a 3.3-V rail without the need for additional external components. Threshold for VMON2 input is set to 0.8 V and requires resistor dividers on the input to monitor any positive voltage in the system. The nBOR/nHOT open-drain output is pulled low if the input supply drops below 9.3 V or the chip temperature approaches the thermal shutdown limit. This allows the system processor to save critical data and shut down gracefully before the supply fails.

The TPS65230 and TPS65231 can be controlled either through parallel I/Os or through I2C interface. When the pull-up resistor on the USBFLAG2/nINT pin is connected to a 3.3-V or lower supply the I2C interface is disabled and the device is controlled through parallel I/O pins only. With the pull-up resistor connected to 6 V the I2C interface is enabled and the device is controlled by writing to the control registers. Any fault or abnormal operating condition is flagged by the interrupt pin. The interrupt is cleared by reading the status register via the I2C interface.

The TPS652x provides one PWM buck controller, two adjustable, synchronous buck regulators, two independent USB power switches and a supply voltage supervisor (SVS) to provide main power functions for satellite set top boxes, xDSL and cable modem applications operating off a single 12- to 22-V supply.

The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. Each USB switch provides up to 0.5-A (TPS65230) or 1-A (TPS65231) of current as required by downstream USB devices. All power blocks have thermal and over current/short circuit protection.

The SVS provides two inputs for monitoring positive supply rails. The active-low open-drain output remains low for at least 180 ms after all supply rails rise above their rising edge threshold. Threshold value for VMON1 input is set for monitoring a 3.3-V rail without the need for additional external components. Threshold for VMON2 input is set to 0.8 V and requires resistor dividers on the input to monitor any positive voltage in the system. The nBOR/nHOT open-drain output is pulled low if the input supply drops below 9.3 V or the chip temperature approaches the thermal shutdown limit. This allows the system processor to save critical data and shut down gracefully before the supply fails.

The TPS65230 and TPS65231 can be controlled either through parallel I/Os or through I2C interface. When the pull-up resistor on the USBFLAG2/nINT pin is connected to a 3.3-V or lower supply the I2C interface is disabled and the device is controlled through parallel I/O pins only. With the pull-up resistor connected to 6 V the I2C interface is enabled and the device is controlled by writing to the control registers. Any fault or abnormal operating condition is flagged by the interrupt pin. The interrupt is cleared by reading the status register via the I2C interface.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Power Management IC for Digital Set Top Boxes datasheet (Rev. A) 11 Sep 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos