TPS65300-Q1

ACTIVE

Automotive 5.6V to 40V, 1.2A buck converter with 3 LDOs

Product details

Processor supplier Texas Instruments Processor name C2000, Hercules TMS570 Regulated outputs (#) 4 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 5.6 Vin (max) (V) 40 Vout (min) (V) 1.2 Vout (max) (V) 5.542 Iout (max) (A) 1.2 Configurability Factory programmable, Software configurable Features Enable, Overcurrent protection, Thermal shutdown Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 4.57 Switching frequency (max) (kHz) 3000 Shutdown current (ISD) (typ) (µA) 2.2 Product type Microcontrollers
Processor supplier Texas Instruments Processor name C2000, Hercules TMS570 Regulated outputs (#) 4 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 5.6 Vin (max) (V) 40 Vout (min) (V) 1.2 Vout (max) (V) 5.542 Iout (max) (A) 1.2 Configurability Factory programmable, Software configurable Features Enable, Overcurrent protection, Thermal shutdown Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 4.57 Switching frequency (max) (kHz) 3000 Shutdown current (ISD) (typ) (µA) 2.2 Product type Microcontrollers
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 VQFN (RHF) 24 20 mm² 5 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Input VIN Range 5.6 V to 40 V, With Transients up to 45 V
  • All Outputs Support Ceramic Output Capacitors for Stability
  • Switch-Mode Regulator With Integrated High-Side Switch
    • Recommended Switch-Mode Frequency Range 2 MHz to 3 MHz
    • Overcurrent Protection and 1.2-A Peak Switch Current
  • One Linear Regulators and Two Linear Regulator Controllers With 0.8-V ±1.5% Reference
  • Status Indicator Output of IGN_EN Input
  • Soft Start on Ignition (IGN_EN)/Enable Input (EN) Cycle
  • External Clock Input for Synchronization
  • Programmable Power-On-Reset Delay, Reset-Function Filter Timer for Fast Negative Transients
  • Voltage Supervisor for the Following Supplies
    • VREG, 3.3 V, 1.234 V
  • Thermal Shutdown Protection for Excessive Power Dissipation
  • Operating Junction Temperature Range: –40°C to 150°C
  • Thermally Enhanced 24-Pin HTSSOP or 24-Pin VQFN Package

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Input VIN Range 5.6 V to 40 V, With Transients up to 45 V
  • All Outputs Support Ceramic Output Capacitors for Stability
  • Switch-Mode Regulator With Integrated High-Side Switch
    • Recommended Switch-Mode Frequency Range 2 MHz to 3 MHz
    • Overcurrent Protection and 1.2-A Peak Switch Current
  • One Linear Regulators and Two Linear Regulator Controllers With 0.8-V ±1.5% Reference
  • Status Indicator Output of IGN_EN Input
  • Soft Start on Ignition (IGN_EN)/Enable Input (EN) Cycle
  • External Clock Input for Synchronization
  • Programmable Power-On-Reset Delay, Reset-Function Filter Timer for Fast Negative Transients
  • Voltage Supervisor for the Following Supplies
    • VREG, 3.3 V, 1.234 V
  • Thermal Shutdown Protection for Excessive Power Dissipation
  • Operating Junction Temperature Range: –40°C to 150°C
  • Thermally Enhanced 24-Pin HTSSOP or 24-Pin VQFN Package

All trademarks are the property of their respective owners.

The TPS65300-Q1 power supply is a combination of a single switch-mode buck power supply and three linear regulators. This device is a monolithic high-voltage switching regulator with an integrated 1.2-A peak current switch, 45-V power MOSFET, and one low-voltage linear regulator and two voltage-regulator controllers.

The device has a voltage supervisor which monitors the output of the switch-mode power supply, the
3.3-V linear regulator, and the 1.234-V linear regulator. An external timing capacitor is used to set the power-on delay and the release of the reset output nRST. This reset output is also used to indicate if the switch-mode supply, the 3.3-V linear regulator supply, or the 1.234-V linear regulator supply is outside the set limits. The 5-V regulator tracks the 3.3-V linear regulator within the specified limits.

The TPS65300-Q1 device has a switching frequency range from 2 MHz to 3 MHz, allowing the use of low-profile inductors and low-value input and output ceramic capacitors. External loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions.

This device has built-in protection features such as soft start on IGN_EN ON or enables cycle, pulse-by-pulse current-limit, thermal sensing, and shutdown because of excessive power dissipation.

The TPS65300-Q1 power supply is a combination of a single switch-mode buck power supply and three linear regulators. This device is a monolithic high-voltage switching regulator with an integrated 1.2-A peak current switch, 45-V power MOSFET, and one low-voltage linear regulator and two voltage-regulator controllers.

The device has a voltage supervisor which monitors the output of the switch-mode power supply, the
3.3-V linear regulator, and the 1.234-V linear regulator. An external timing capacitor is used to set the power-on delay and the release of the reset output nRST. This reset output is also used to indicate if the switch-mode supply, the 3.3-V linear regulator supply, or the 1.234-V linear regulator supply is outside the set limits. The 5-V regulator tracks the 3.3-V linear regulator within the specified limits.

The TPS65300-Q1 device has a switching frequency range from 2 MHz to 3 MHz, allowing the use of low-profile inductors and low-value input and output ceramic capacitors. External loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions.

This device has built-in protection features such as soft start on IGN_EN ON or enables cycle, pulse-by-pulse current-limit, thermal sensing, and shutdown because of excessive power dissipation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65301-Q1 ACTIVE Automotive 5.6V to 40V, 1.2A Buck Converter with 3 LDOs and Protected Sensor Supply 5.3-V switch-mode output with 1.2-V linear regulator controller (1.2VSENSE) = 1.234 V.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS65300-Q1 3-MHz Step-Down Regulator and Triple Linear Regulators datasheet (Rev. F) PDF | HTML 22 Jul 2015
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014
EVM User's guide TPS65300EVM User's Guide 27 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS65300 Unencrypted PSpice Transient Model Package (Rev. C)

SLVM562C.ZIP (106 KB) - PSpice Model
Simulation model

TPS65300-Q1 TINA-TI Transient Reference Design

SLVM774.TSC (209 KB) - TINA-TI Reference Design
Simulation model

TPS65300-Q1 TINA-TI Transient Spice Model

SLVM773.ZIP (70 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian
VQFN (RHF) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos