TPS763-Q1

ACTIVE

Automotive 150mA, 10V, low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Lower dropout voltage

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 7 Vout (min) (V) 1.2 Fixed output options (V) 1.6, 1.8, 2.5, 3, 3.3, 5 Noise (µVrms) 140 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 193.9 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 7 Vout (min) (V) 1.2 Fixed output options (V) 1.6, 1.8, 2.5, 3, 3.3, 5 Noise (µVrms) 140 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 193.9 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C3
  • 150-mA Low-Dropout Regulator
  • Output Voltage: 5 V,3.3 V, 3 V, 2.5 V, 1.8 V, 1.6 V, and Variable
  • Dropout Voltage, Typically 300 mV at 150 mA
  • Thermal Protection
  • Overcurrent Limitation
  • Less Than 2-µA Quiescent Current in Shutdown Mode
  • –40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C3
  • 150-mA Low-Dropout Regulator
  • Output Voltage: 5 V,3.3 V, 3 V, 2.5 V, 1.8 V, 1.6 V, and Variable
  • Dropout Voltage, Typically 300 mV at 150 mA
  • Thermal Protection
  • Overcurrent Limitation
  • Less Than 2-µA Quiescent Current in Shutdown Mode
  • –40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

The TPS763xx-Q1 family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx-Q1 series devices are ideal for cost-sensitive designs and for applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low—typically 300 mV at 150 mA of load current (TPS76333-Q1)—and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entire range of output load current (0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life.

The TPS763xx-Q1 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx-Q1 is offered in 1.6-V,1.8-V, 2.5-V, 3-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.5 V to 6.5 V).

The TPS763xx-Q1 family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx-Q1 series devices are ideal for cost-sensitive designs and for applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low—typically 300 mV at 150 mA of load current (TPS76333-Q1)—and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entire range of output load current (0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life.

The TPS763xx-Q1 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx-Q1 is offered in 1.6-V,1.8-V, 2.5-V, 3-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.5 V to 6.5 V).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV767-Q1 ACTIVE Automotive adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout linear regulator Alternative product with lower noise and wide input and output voltage range
TPS769-Q1 ACTIVE Automotive, 100mA 10V low-IQ low-dropout voltage regulator with enable Lower Iq alternative

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS763xx-Q1 Low-Power, 150-mA, Low-Dropout Linear Regulators datasheet (Rev. B) PDF | HTML 31 Mar 2016
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Functional safety information TPS763xx-Q1 Functional Safety FIT Rate and Failure Mode Distribution 17 Dec 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

User guide: PDF
Not available on TI.com
Reference designs

TIDA-01513 — Automotive High-Voltage and Isolation Leakage Measurements Reference Design

The function of this reference design is to monitor the isolation resistance of a high-voltage bus to the chassis ground. Monitoring the isolation strength of coupling devices and components from high voltage to the chassis ground is a necessary feature in HEV’s and EV’s as battery (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30921 — 4-W discontinuous conduction mode primary-side regulated flyback reference design

This tiny 4-W flyback converter with additional three isolated-output windings generates four total outputs. By windings ratio 1:1 in between primary and auxiliary winding, the conventional RCD snubber can be replaced by an AC flying capacitor providing better efficiency and lower EMI This requires (...)
Test report: PDF
Reference designs

TIDA-020018 — Automotive shunt-based isolated current sensor reference design for DC/DC and OBC applications

This reference design demonstrates high-side primary current sensing in DC/DC converter and onboard charger (OBC) applications for hybrid and electric vehicles. Using an isolated shunt approach for current sensing has several advantages, including high accuracy, linearity and robustness. However, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020019 — Automotive isolated CAN and power front end reference design

This reference design demonstrates reinforced isolated CAN communication, which is widely used in automotive environments, in a small footprint. In hybrid and electric vehicles (HEV/EVs), a high-voltage network is floating with respect to the chassis ground. Isolation is required for the power and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01255 — Automotive Reinforced Isolation CAN Reference Design

This reference design is built for isolated CAN communication, which is widely used in automotive environments. In hybrid and electric vehicles (HEV/EVs), a high-voltage network is floating with respect to the chassis ground. Isolation is required for the power and communication channels (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00794 — Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters

The TIDA-00794 reference design is a temp sensing solution for IGBT thermal protection in HEV/EV traction inverter system. It monitors the IGBT temperature via the NTC thermistor integrated inside the IGBT module. It provides thermal shut down to the IGBT gate drivers once the NTC thermistor (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos