TPS79101-EP

ACTIVE

Enhanced product, ultra-low noise, high PSRR, fast RF, 100-mA low-dropout linear regular

alarmNotifications Order now

Product details

Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.2 Vout (min) (V) 1.2 Fixed output options (V) 0 Rating HiRel Enhanced Product Noise (µVrms) 15 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 256 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 38 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.2 Vout (min) (V) 1.2 Fixed output options (V) 0 Rating HiRel Enhanced Product Noise (µVrms) 15 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 256 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 38 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • 100-mA Low-Dropout Regulator With EN
  • Available in 1.8-V, 3.3-V, 4.7-V, and Adjustable Versions
  • High PSRR (70 dB at 10 kHz)
  • Ultralow Noise (15 µVRMS)
  • Fast Start-Up Time (63 µs)
  • Stable With Any 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage
    (38 mV at Full Load, TPS79147)
  • 5-Pin SOT23 (DBV) Package
  • TPS792xx Provides EN Options
  • APPLICATIONS
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Custom temperature ranges available
Bluetooth is a trademark of Bluetooth SIG, Inc..

  • 100-mA Low-Dropout Regulator With EN
  • Available in 1.8-V, 3.3-V, 4.7-V, and Adjustable Versions
  • High PSRR (70 dB at 10 kHz)
  • Ultralow Noise (15 µVRMS)
  • Fast Start-Up Time (63 µs)
  • Stable With Any 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage
    (38 mV at Full Load, TPS79147)
  • 5-Pin SOT23 (DBV) Package
  • TPS792xx Provides EN Options
  • APPLICATIONS
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Custom temperature ranges available
Bluetooth is a trademark of Bluetooth SIG, Inc..

The TPS791xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 38 mV at 100 mA, TPS79147). Each device achieves fast start-up times (approximately 63 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79118 exhibits approximately 15 µVRMS of output voltage noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features as well as the fast response time.

The TPS791xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 38 mV at 100 mA, TPS79147). Each device achieves fast start-up times (approximately 63 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79118 exhibits approximately 15 µVRMS of output voltage noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features as well as the fast response time.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Better accuracy and lower IQ

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS791xx-EP: UltraLow Noise High PSRR Fast RF 100-mA Low-Dropout Linear Regulat datasheet (Rev. A) 30 Jun 2008
* VID TPS79101-EP VID V6203644 21 Jun 2016
* VID TPS79101-EP VID V6203644 21 Jun 2016
* VID TPS79101-EP VID V6203644 21 Jun 2016
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos