TPS79633-Q1

ACTIVE

Automotive 1-A, low-dropout voltage regulator with enable

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Rating Automotive Noise (µVrms) 42 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 70 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Rating Automotive Noise (µVrms) 42 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 70 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1:–40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3A
  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V) Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 µVRMS, TPS79630-Q1)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load, TPS79630-Q1)
  • SOT223-6 Package
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth, Wireless LAN

All other trademarks are the property of their respective owners

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1:–40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3A
  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V) Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 µVRMS, TPS79630-Q1)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load, TPS79630-Q1)
  • SOT223-6 Package
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth, Wireless LAN

All other trademarks are the property of their respective owners

The TPS796xx-Q1 family of low-dropout (LDO), low-power, linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in a small-outline SOT223-6 package. Each device in the family is stable with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630-Q1 exhibits approximately 40 µVRMS of output voltage noise at 3-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR, low-noise features and the fast response time.

The TPS796xx-Q1 family of low-dropout (LDO), low-power, linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in a small-outline SOT223-6 package. Each device in the family is stable with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630-Q1 exhibits approximately 40 µVRMS of output voltage noise at 3-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR, low-noise features and the fast response time.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS746-Q1 ACTIVE Automotive 1-A, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good Smaller package, lower dropout, tighter accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Ultralow-Noise, High-PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators datasheet 05 Nov 2010
User guide DEM-SOT223LDO Demonstration Fixture 15 Oct 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos