TPS799-Q1

ACTIVE

Automotive 200-mA, low-IQ, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6.4 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 3.3 Noise (µVrms) 30 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 74, 231.4 Rating Automotive Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 6.4 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 3.3 Noise (µVrms) 30 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 74, 231.4 Rating Automotive Load capacitance (min) (µF) 2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade –40°C to +125°C, T A
  • 200-mA low-dropout (LDO) regulator with enable (EN)
  • Low I Q: 40 µA
  • Multiple output voltage versions available:
    • Fixed outputs of 1.2 V to 4.5 V
    • Adjustable outputs from 1.2 V to 6.5 V
  • High PSRR: 66 dB at 1 kHz, 51 db at 10 kHz
  • Ultra-low noise: 29.5 µV RMS
  • Fast start-up time: 45 µs
  • Stable with a low ESR, 2-µF (typical) output capacitance
  • Excellent load and line transient response
  • 2% overall accuracy (load, line, and temperature)
  • Very low dropout: 100 mV
  • Thin SOT-23 and 2-mm × 2-mm WSON-6 packages
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade –40°C to +125°C, T A
  • 200-mA low-dropout (LDO) regulator with enable (EN)
  • Low I Q: 40 µA
  • Multiple output voltage versions available:
    • Fixed outputs of 1.2 V to 4.5 V
    • Adjustable outputs from 1.2 V to 6.5 V
  • High PSRR: 66 dB at 1 kHz, 51 db at 10 kHz
  • Ultra-low noise: 29.5 µV RMS
  • Fast start-up time: 45 µs
  • Stable with a low ESR, 2-µF (typical) output capacitance
  • Excellent load and line transient response
  • 2% overall accuracy (load, line, and temperature)
  • Very low dropout: 100 mV
  • Thin SOT-23 and 2-mm × 2-mm WSON-6 packages

The TPS799-Q1 low-dropout (LDO) low-power linear regulator offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current. The TPS799-Q1 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of 100 mV (typical) at a 200-mA output. The TPS799-Q1 uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. The device is fully specified from T J = –40°C to +125°C and is offered in low-profile, thin SOT-23 and 2-mm × 2-mm WSON packages, designed for wireless handsets and WLAN cards.

The TPS799-Q1 low-dropout (LDO) low-power linear regulator offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current. The TPS799-Q1 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of 100 mV (typical) at a 200-mA output. The TPS799-Q1 uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. The device is fully specified from T J = –40°C to +125°C and is offered in low-profile, thin SOT-23 and 2-mm × 2-mm WSON packages, designed for wireless handsets and WLAN cards.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS799-Q1 Automotive, 200-mA, Low Quiescent Current, Ultra-Low Noise, High PSRR, Low Dropout, Linear Regulator datasheet (Rev. G) PDF | HTML 20 Jun 2023
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-ADS7841-Q1 — ADS7841-Q1 12-bit 4-channel serial output sampling ADC BoosterPack™ plug-in module

BOOSTXL-ADS7841-Q1 is a platform for evaluating the performance of the ADS7841-Q1 4-channel, 12-bit, SAR ADC with an SPI-compatible serial interface. The evaluation kit includes the ADS7841-Q1 BoosterPack™ plug-in module and PC software that enables the user to configure the (...)

User guide: PDF
Not available on TI.com
Evaluation board

BOOSTXL-TLC2543 — TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module

BOOSTXL-TLC24531 is a platform for evaluating the performance of the TLC2453-Q1, which is an 11-channel, 12-bit successive approximation register (SAR) analog-to-digital converter (ADC) with a SPI-compatible serial interface. The evaluation kit includes the TLC2453-Q1 BoosterPack board and PC (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS79901 PSpice Transient Model

SBVM320.ZIP (20 KB) - PSpice Model
Simulation model

TPS79912 PSpice Transient Model

SBVM321.ZIP (20 KB) - PSpice Model
Simulation model

TPS79915 PSpice Transient Model

SBVM323.ZIP (20 KB) - PSpice Model
Simulation model

TPS79918 PSpice Transient Model

SBVM324.ZIP (20 KB) - PSpice Model
Simulation model

TPS79925 PSpice Transient Model

SBVM328.ZIP (20 KB) - PSpice Model
Simulation model

TPS79927 PSpice Transient Model

SBVM330.ZIP (20 KB) - PSpice Model
Simulation model

TPS79933 PSpice Transient Model (Rev. A)

SBVM101A.ZIP (20 KB) - PSpice Model
Reference designs

TIDA-01392 — Automotive 1.3MP Camera Module Reference Design with 12-bit Raw Video Output up to 100MHz PCLK

Camera modules for ADAS applications can be very space constrained.  The TIDA-01392 combines a 1.3-MP imager, a 1.9-Gbit/s serializer and the necessary power supplies. All of this functionality is contained on a 20-mm × 20-mm PCB design. The camera module reference design also (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30473 — Lowest noise auxiliary dual output power supply reference design

This reference design is a 2 x 1-W inverting buck boost converter. The two output voltages (+5 V and -5 V) are produced from one single buck silicon (TPS57160-Q1). Post regulators (and post filters) ensure ripple free output voltages. Input voltage range covers automotive and industrial (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20550 — Automotive Input SEPIC Power Supply Reference Design with Two Isolated Rails

The PMP20550 is a simple design using a SEPIC to produce 3 power rails in which 2 of those are isolated from the input supply. This design is made entirely with automotive qualified IC's and magnetics. The PMP20550 reference design has been designed with optional components to allow the user to (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos