TPS7A13

ACTIVE

300-mA, low input and output voltage, ultra-low-dropout (LDO) voltage regulator

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 2.2 Vin (min) (V) 0.7 Vout (max) (V) 2.05 Vout (min) (V) 0.5 Fixed output options (V) 0.8, 0.9 Rating Catalog Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Thermal resistance θJA (°C/W) 148.5 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 50 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 2.2 Vin (min) (V) 0.7 Vout (max) (V) 2.05 Vout (min) (V) 0.5 Fixed output options (V) 0.8, 0.9 Rating Catalog Noise (µVrms) 7.2 PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0056 Thermal resistance θJA (°C/W) 148.5 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 50 Operating temperature range (°C) -40 to 125
DSBGA (YCK) 6 0.71 mm² 0.71 x 1
  • Ultra-low input voltage range: 0.7 V to 2.2 V
  • High efficiency:
    • Dropout at 300 mA: 65 mV (max)
    • Specified for VIN = VOUT + 100 mV
  • Excellent load transient response:
    • 20 mV for ILOAD 1 mA to 250 mA in 10 µs
  • Accuracy over load, line, and temperature: 1%
  • High PSRR: 80 dB at 1 kHz
  • Available in fixed-output voltages:
    • 0.5 V to 2.05 V (in 25-mV steps)
  • VBIAS range:
    • 2.2 V to 5.5 V
  • Package:
    • 6-pin, 1-mm × 0.71-mm DSBGA
  • Active output discharge
  • Ultra-low input voltage range: 0.7 V to 2.2 V
  • High efficiency:
    • Dropout at 300 mA: 65 mV (max)
    • Specified for VIN = VOUT + 100 mV
  • Excellent load transient response:
    • 20 mV for ILOAD 1 mA to 250 mA in 10 µs
  • Accuracy over load, line, and temperature: 1%
  • High PSRR: 80 dB at 1 kHz
  • Available in fixed-output voltages:
    • 0.5 V to 2.05 V (in 25-mV steps)
  • VBIAS range:
    • 2.2 V to 5.5 V
  • Package:
    • 6-pin, 1-mm × 0.71-mm DSBGA
  • Active output discharge

The TPS7A13 is a small, low-dropout regulator (LDO) with excellent transient response. This device can source 300 mA with outstanding ac performance (load and line transient responses). The input voltage range is from 0.7 V to 2.2 V, and the output range is from 0.5 V to 2.05 V with a very high accuracy of 1% over load, line, and temperature.

The primary power path is through the IN pin and can be connected to a power supply as low as 50 mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100 mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages with the use of a higher, externally supplied V BIAS rail that is used to power the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A13 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A13 is available in an ultra-small 0.71-mm × 1.0-mm, 6-bump DSBGA package that makes the device suitable for space-constrained applications.

The TPS7A13 is a small, low-dropout regulator (LDO) with excellent transient response. This device can source 300 mA with outstanding ac performance (load and line transient responses). The input voltage range is from 0.7 V to 2.2 V, and the output range is from 0.5 V to 2.05 V with a very high accuracy of 1% over load, line, and temperature.

The primary power path is through the IN pin and can be connected to a power supply as low as 50 mV above the output voltage. All electrical characteristics (including excellent output voltage tolerance, transient response, and PSRR) are specified for input voltages 100 mV greater than the output voltage, thereby yielding high practical efficiency. This regulator supports very low input voltages with the use of a higher, externally supplied V BIAS rail that is used to power the internal circuitry of the LDO. For example, the supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A13 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A13 is available in an ultra-small 0.71-mm × 1.0-mm, 6-bump DSBGA package that makes the device suitable for space-constrained applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A13 300-mA, Low VIN, Low VOUT, Ultra-Low Dropout Regulator datasheet (Rev. A) PDF | HTML 17 May 2022
White paper Demystifying LDO Turn-On (startup) Time PDF | HTML 05 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A13EVM-057 — TPS7A13 evaluation module for 300-mA, low input and output voltage, ultra-LDO voltage regulator

The TPS7A13 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A13 linear regulator for use in their own circuit application. The configuration of the TPS7A13EVM-057 contains a single low-noise, small-size, linear regulator for a wide range of (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS7A13 PSpice Transient Model

SBVM977.ZIP (96 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos