Home Power management Linear & low-dropout (LDO) regulators

TPS7A6650H-Q1

ACTIVE

Automotive 50-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator with power good

TPS7A6650H-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.012 Features AEC-Q100 Grade 0, Enable, Power good Thermal resistance θJA (°C/W) 63 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4 Iout (max) (A) 0.05 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.012 Features AEC-Q100 Grade 0, Enable, Power good Thermal resistance θJA (°C/W) 63 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 150
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature: –40°C to 150°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4
  • 4-V to 40-V Wide Vin Input Voltage Range With
    up to 45-V Transient
  • Output Current: 50 mA
  • Low Quiescent Current, I(q):
    • 2 µA when EN = Low (Shutdown Mode)
    • 12 µA Typical at Light Loads
  • Low ESR Ceramic Output Stability Capacitor
    (2.2 µF–100 µF)
  • 130-mV Dropout Voltage at 50 mA
    (Typical, V(Vin) = 4 V)
  • Fixed 5-V Output Voltage
  • Low Input Voltage Tracking
  • Integrated Power-On Reset
    • Programmable Reset-Pulse Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection
    • Thermal Shutdown
    • Short-Circuit Protection
  • 8-Pin MSOP-DGN Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature: –40°C to 150°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4
  • 4-V to 40-V Wide Vin Input Voltage Range With
    up to 45-V Transient
  • Output Current: 50 mA
  • Low Quiescent Current, I(q):
    • 2 µA when EN = Low (Shutdown Mode)
    • 12 µA Typical at Light Loads
  • Low ESR Ceramic Output Stability Capacitor
    (2.2 µF–100 µF)
  • 130-mV Dropout Voltage at 50 mA
    (Typical, V(Vin) = 4 V)
  • Fixed 5-V Output Voltage
  • Low Input Voltage Tracking
  • Integrated Power-On Reset
    • Programmable Reset-Pulse Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection
    • Thermal Shutdown
    • Short-Circuit Protection
  • 8-Pin MSOP-DGN Package

The TPS7A6650H-Q1 is a low-dropout linear regulator designed for up to 40-V Vin operations. With only 12-µA quiescent current at no load, it is quite suitable for standby microprocessor control-unit systems, especially in automotive applications.

The device features integrated short-circuit and overcurrent protection. The device implements reset delay on power up to indicate the output voltage is stable and in regulation. One can program the delay with an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions.

The device operates in the –40°C to 150°C temperature range, which makes it well suited for power supplies in various automotive applications.

The TPS7A6650H-Q1 is a low-dropout linear regulator designed for up to 40-V Vin operations. With only 12-µA quiescent current at no load, it is quite suitable for standby microprocessor control-unit systems, especially in automotive applications.

The device features integrated short-circuit and overcurrent protection. The device implements reset delay on power up to indicate the output voltage is stable and in regulation. One can program the delay with an external capacitor. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold-crank conditions.

The device operates in the –40°C to 150°C temperature range, which makes it well suited for power supplies in various automotive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7A6650H-Q1 40-V, Ultralow-I(q), 150°C-Ambient-Temperature Regulator datasheet PDF | HTML 01 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS7A6650-Q1 and TPS7A6650H-Q1 PSpice Transient Model

SLVM695.ZIP (21 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos