TPS7A7200-EP

ACTIVE

Enhanced product, 2-A, fast-transient response low-dropout voltage regular

TPS7A7200-EP

ACTIVE

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 2 Vin (max) (V) 6.5 Vin (min) (V) 1.43 Vout (max) (V) 5 Vout (min) (V) 0.9 Fixed output options (V) 0 Noise (µVrms) 40 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 36 Rating HiRel Enhanced Product Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 1.5 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 2 Vin (max) (V) 6.5 Vin (min) (V) 1.43 Vout (max) (V) 5 Vout (min) (V) 0.9 Fixed output options (V) 0 Noise (µVrms) 40 Iq (typ) (mA) 4 Thermal resistance θJA (°C/W) 36 Rating HiRel Enhanced Product Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable, Power good, Soft start Accuracy (%) 1.5 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 180 Operating temperature range (°C) -40 to 125
VQFN (RGW) 20 25 mm² 5 x 5
  • Low Dropout Voltage:
  • VIN Range: 1.5 V to 6.5 V
  • Configurable Fixed VOUT Range: 0.9 V to 3.5 V
    Adjustable VOUT Range: 0.9 V to 5.0 V
  • Very Good Load and Line Transient Response
  • Stable with Ceramic Output Capacitor
  • 1.5% Accuracy over Line, Load, and Temperature
  • Programmable Soft-Start
  • Power Good (PG) Output
  • 5-mm × 5-mm QFN-20 Package
  • Low Dropout Voltage:
  • VIN Range: 1.5 V to 6.5 V
  • Configurable Fixed VOUT Range: 0.9 V to 3.5 V
    Adjustable VOUT Range: 0.9 V to 5.0 V
  • Very Good Load and Line Transient Response
  • Stable with Ceramic Output Capacitor
  • 1.5% Accuracy over Line, Load, and Temperature
  • Programmable Soft-Start
  • Power Good (PG) Output
  • 5-mm × 5-mm QFN-20 Package

The TPS7A7200 low-dropout (LDO) voltage regulator is designed for applications seeking very-low dropout capability (180 mV at 2 A)) with an input voltage from 1.5 V to 6.5 V. The TPS7A7200 offers an innovative, user-configurable, output-voltage setting from 0.9 V to 3.5 V, eliminating external resistors and any associated error.

The TPS7A7200 has very fast load-transient response, is stable with ceramic output capacitors, and supports a better than 2% accuracy over line, load, and temperature. A soft-start pin allows for an application to reduce inrush into the load. Additionally, an open-drain, power-good signal allows for sequencing power rails.

The TPS7A7200 is available in a 5-mm × 5-mm, 20-pin QFN package.

The TPS7A7200 low-dropout (LDO) voltage regulator is designed for applications seeking very-low dropout capability (180 mV at 2 A)) with an input voltage from 1.5 V to 6.5 V. The TPS7A7200 offers an innovative, user-configurable, output-voltage setting from 0.9 V to 3.5 V, eliminating external resistors and any associated error.

The TPS7A7200 has very fast load-transient response, is stable with ceramic output capacitors, and supports a better than 2% accuracy over line, load, and temperature. A soft-start pin allows for an application to reduce inrush into the load. Additionally, an open-drain, power-good signal allows for sequencing power rails.

The TPS7A7200 is available in a 5-mm × 5-mm, 20-pin QFN package.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 2-A, Fast-Transient, Low-Dropout Voltage Regulator, TPS7A7200-EP datasheet (Rev. A) 21 Jun 2013
* VID TPS7A7200-EP VID V6213612 21 Jun 2016
* Radiation & reliability report TPS7A7200QRGWREP Reliability Report 22 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS7A7200 PSpice Transient Model

SBVM149.ZIP (1050 KB) - PSpice Model
Simulation model

TPS7A7200 Unencrypted PSpice Model

SBVM636.ZIP (1 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos