TPS7H4010-SEP

ACTIVE

Radiation-tolerant, 3.5-V to 32-V input, 6-A synchronous step-down converter in a plastic package

TPS7H4010-SEP

ACTIVE

Product details

Rating Space Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3.5 Vin (max) (V) 32 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO Fixed Control mode current mode Vout (min) (V) 1 Vout (max) (V) 30.4 Iq (typ) (µA) 15 Duty cycle (max) (%) 95
Rating Space Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3.5 Vin (max) (V) 32 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, UVLO Fixed Control mode current mode Vout (min) (V) 1 Vout (max) (V) 30.4 Iq (typ) (µA) 15 Duty cycle (max) (%) 95
DIESALE (KGD) See data sheet WQFN (RNP) 30 24 mm² 6 x 4
  • Radiation Hardened
    • SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
    • TID assured for every wafer lot up to 20 krad(Si)
    • TID characterized up to 30 krad(Si)
  • Space Enhanced Plastic
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Enhanced mold compound for low outgassing
    • One fabrication, assembly and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Wide voltage conversion range:
    • tON-MIN = 60 ns (typical)
    • tOFF-MIN = 70 ns (typical)
  • Low MOSFET ON-resistance:
    • RDS_ON_HS = 53 mΩ (typical)
    • RDS_ON_LS = 31 mΩ (typical)
  • Adjustable frequency range: 350 kHz to 2.2 MHz
  • Synchronizable to external clock
  • Internal compensation
  • Power-good flag
  • Precision enable to program system UVLO
  • Fixed or adjustable soft-start time
  • Cycle-by-cycle current limiting
  • Short-circuit protection with hiccup mode
  • Thermal shutdown protection
  • Radiation Hardened
    • SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
    • TID assured for every wafer lot up to 20 krad(Si)
    • TID characterized up to 30 krad(Si)
  • Space Enhanced Plastic
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Enhanced mold compound for low outgassing
    • One fabrication, assembly and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Wide voltage conversion range:
    • tON-MIN = 60 ns (typical)
    • tOFF-MIN = 70 ns (typical)
  • Low MOSFET ON-resistance:
    • RDS_ON_HS = 53 mΩ (typical)
    • RDS_ON_LS = 31 mΩ (typical)
  • Adjustable frequency range: 350 kHz to 2.2 MHz
  • Synchronizable to external clock
  • Internal compensation
  • Power-good flag
  • Precision enable to program system UVLO
  • Fixed or adjustable soft-start time
  • Cycle-by-cycle current limiting
  • Short-circuit protection with hiccup mode
  • Thermal shutdown protection

The TPS7H4010-SEP is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 6 A of load current from a supply voltage ranging from 3.5 V to 32 V. The TPS7H4010-SEP provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The device requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limiting, and hiccup short-circuit protection.

The TPS7H4010-SEP is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 6 A of load current from a supply voltage ranging from 3.5 V to 32 V. The TPS7H4010-SEP provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The device requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limiting, and hiccup short-circuit protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7H4003-SEP ACTIVE Radiation-tolerant, 3-V to 7-V, 18-A, synchronous step-down converter in space-enhanced plastic Higher current device with the capability to easily parallel up to 4 devices for 72 A.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TPS7H4010-SEP Radiation Hardened 3.5-V to 32-V, 6-A Synchronous Step-Down Voltage Converter in Space Enhanced Plastic datasheet (Rev. A) PDF | HTML 02 Dec 2021
* Radiation & reliability report TPS7H4010-SEP Total Ionizing Dose (TID) Radiation Report (Rev. A) 11 Jun 2024
* Radiation & reliability report Single-Event Effects Test Report of the TPS7H4010-SEP (Rev. A) 20 Oct 2022
* Radiation & reliability report TPS7H4010-SEP Production Flow and Reliability Report (Rev. A) PDF | HTML 29 Jul 2022
* VID TPS7H4010-SEP VID V62-19623 08 Dec 2020
* Radiation & reliability report TPS7H4010-SEP Neutron Displacement Damage Characterization 30 Nov 2020
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Technical article 航太級強化產品如何因應低地球軌道應用的挑戰 (Rev. A) PDF | HTML 11 Jan 2024
Technical article 우주 항공 강화 제품이 저지구 궤도 애플리케이션의 과제를 해결하는 방법 (Rev. A) PDF | HTML 11 Jan 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML 18 Dec 2023
Application note Using Space Grade Power Components to Power AMD Kintex XQRKU060 FPGA PDF | HTML 08 Nov 2023
Application note Using Space Grade Power Components to Power Microchip RTAX-S/SL FPGA PDF | HTML 29 Sep 2023
Application note Using Space Grade Power Components to Power Microchip RT PolarFire FPGA PDF | HTML 20 Sep 2023
Application note Radiation Tolerant Inverting Buck-Boost Converter with TPS7H4010-SEP PDF | HTML 16 Jun 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML 02 May 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
EVM User's guide TPS7H4010EVM User's Guide 07 Oct 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H4010EVM — TPS7H4010-SEP radiation-hardened, 3.5-V to 32-V, 6-A, step-down voltage converter evaluation module

The TPS7H4010 evaluation module (EVM) demonstrates how the TPS7H4010-SEP buck converter can provide a regulated power rail capable of load current up to 6 A to support typical satellite power applications.

User guide: PDF
Not available on TI.com
Evaluation board

ALPHA-3P-ADM-VA600-SPACE-AMD — Alpha Data ADM-VA600 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Evaluation board

ALPHA-3P-ADM-VA601-SPACE-AMD — Alpha Data ADM-VA601 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Simulation model

TPS7H4010-SEP PSpice Model (Rev. B)

SNVMC40B.ZIP (22 KB) - PSpice Model
Simulation model

TPS7H4010-SEP PSpice Transient Model (Rev. A)

SNVMC54A.ZIP (38 KB) - PSpice Model
Simulation model

TPS7H4010-SEP TINA-TI SPICE Model (Rev. A)

SNVMC39A.TSC (18 KB) - TINA-TI Spice Model
Simulation model

TPS7H4010-SEP TINA-TI Transient SPICE Model

SNVMC53.TSC (56 KB) - TINA-TI Spice Model
Reference designs

TIDA-010260 — 4T5R space-grade integrated transceiver reference design

The 4T5R space-grade integrated transceiver reference design reference design incorporates a full RF sampling transceiver including a clocking solution and power solution. The design incoporates all -SEP flavor TI devices and space-qualified passives within a VITA-57 form factor.
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
DIESALE (KGD)
WQFN (RNP) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos