TPS99000S-Q1

ACTIVE

Product details

Component type PMIC/LED Driver Chipset family DLP5530S-Q1 Rating Automotive TI functional safety category Functional Safety Quality-Managed Operating temperature range (°C) -40 to 105
Component type PMIC/LED Driver Chipset family DLP5530S-Q1 Rating Automotive TI functional safety category Functional Safety Quality-Managed Operating temperature range (°C) -40 to 105
HTQFP (PZP) 100 256 mm² 16 x 16
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety Quality-Managed
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-B
  • Automotive system management device for TI DLP Products:
    • Advanced power monitoring, sequencing, and protection circuits
    • Two die temperature monitors, MCU external watchdog timer, clock frequency monitor
    • System over-brightness detection
    • SPI port with parity, checksum, and password register protection
    • Second SPI port for independent system monitoring
  • On-chip DMD mirror voltage regulators
    • Generates +16V, +8.5V and –10V DMD control voltages
  • High dynamic range dimming and color control, enabling > 5000:1 dimming range with high bit depth and white color balance:
    • Two transimpedance amplifiers (TIA) with wide dynamic range supporting numerous optical designs
    • 12-bit ADC with up to 63 time sequence samples per frame
    • DAC and comparator functions for color and pulse control
    • FET drivers for LED and shunt control
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Temperature grade 2: –40°C to 105°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety Quality-Managed
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-B
  • Automotive system management device for TI DLP Products:
    • Advanced power monitoring, sequencing, and protection circuits
    • Two die temperature monitors, MCU external watchdog timer, clock frequency monitor
    • System over-brightness detection
    • SPI port with parity, checksum, and password register protection
    • Second SPI port for independent system monitoring
  • On-chip DMD mirror voltage regulators
    • Generates +16V, +8.5V and –10V DMD control voltages
  • High dynamic range dimming and color control, enabling > 5000:1 dimming range with high bit depth and white color balance:
    • Two transimpedance amplifiers (TIA) with wide dynamic range supporting numerous optical designs
    • 12-bit ADC with up to 63 time sequence samples per frame
    • DAC and comparator functions for color and pulse control
    • FET drivers for LED and shunt control

The TPS99000S-Q1 system management and illumination controller is part of the DLP553xS-Q1 and DLP462xS-Q1 chipset, which also includes the DLPC23xS-Q1 DMD display controller. The chipset provides all functions needed to support and exceed typical 5000:1 display dimming requirements for Head-Up Display (HUD) applications, with typical requirements of 3 to 15,000 nits brightness range and tight color point control.

An integrated DMD high-voltage regulator supplies DMD mirror reference voltages, meeting the required tight tolerances. The power supply sequencer and monitor provide robust coordination of power-up and power-down events for the entire chipset.

The TPS99000S-Q1 illumination controller integrates a 12-bit ADC, two DACs (12-bit and 10-bit), and two high-performance photodiode signal conditioning transimpedance amplifiers (TIAs) as the core components of the illumination control system. The ADC is capable of automatic sampling up to 63 events per video frame.

Advanced system status monitoring circuits provide real-time visibility into display sub-system operational condition, including two processor watchdog circuits, two die temperature monitors, comprehensive supply monitoring for overvoltage and undervoltage detection, checksum and password register protection with byte-level parity on SPI bus transactions, an excessive brightness monitor circuit, and other built-in test functions.

The TPS99000S-Q1 system management and illumination controller is part of the DLP553xS-Q1 and DLP462xS-Q1 chipset, which also includes the DLPC23xS-Q1 DMD display controller. The chipset provides all functions needed to support and exceed typical 5000:1 display dimming requirements for Head-Up Display (HUD) applications, with typical requirements of 3 to 15,000 nits brightness range and tight color point control.

An integrated DMD high-voltage regulator supplies DMD mirror reference voltages, meeting the required tight tolerances. The power supply sequencer and monitor provide robust coordination of power-up and power-down events for the entire chipset.

The TPS99000S-Q1 illumination controller integrates a 12-bit ADC, two DACs (12-bit and 10-bit), and two high-performance photodiode signal conditioning transimpedance amplifiers (TIAs) as the core components of the illumination control system. The ADC is capable of automatic sampling up to 63 events per video frame.

Advanced system status monitoring circuits provide real-time visibility into display sub-system operational condition, including two processor watchdog circuits, two die temperature monitors, comprehensive supply monitoring for overvoltage and undervoltage detection, checksum and password register protection with byte-level parity on SPI bus transactions, an excessive brightness monitor circuit, and other built-in test functions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS99000-Q1 ACTIVE DLP® system management and illumination controller for DLP553x-Q1 chipset Non-functional safety version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS99000S-Q1 System Management and Illumination Controller datasheet (Rev. A) PDF | HTML 02 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLP5530PGUQ1EVM — DLP5530-Q1 Picture generation unit (PGU) projector evaluation module

The DLP5530PGUQ1EVM evaluation module (EVM) is an automotive projector designed to support high performance augmented reality head-up display (AR-HUD) picture generation units (PGU). The DLP5530PGUQ1EVM speeds up development and reduces time to market by providing a high performance projector (...)
User guide: PDF
Not available on TI.com
Evaluation board

DLP5530Q1EVM — DLP5530-Q1 electronics evaluation module

The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a (...)
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTQFP (PZP) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos