Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82823

ACTIVE

5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM828303 ACTIVE 2.25-V to 5.5-V, 3-A, low-noise step-down module with integrated inductor in QFN package Next generation with integrated noise reduction capacitors

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 4 Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000 Features EMI Tested, Enable, Light Load Efficiency, Output discharge, Power good Control mode Constant on-time (COT), DCS-Control Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 4 Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000 Features EMI Tested, Enable, Light Load Efficiency, Output discharge, Power good Control mode Constant on-time (COT), DCS-Control Duty cycle (max) (%) 100
USIP (SIL) 10 See data sheet
  • 1.1-mm profile MicroSiP™ power module

  • CISPR 11 class B compliant
  • Up to 95% efficiency
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to 4-V adjustable output voltage
  • Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
  • 4-µA operating quiescent current
  • DCS-control topology
  • Power save mode option available for light load efficiency
  • Forced-PWM option available for CCM operation

  • 100% duty cycle for lowest dropout
  • Hiccup short circuit protection
  • Output discharge
  • Power good output with window comparator
  • Integrated soft start-up
  • Overtemperature protection
  • PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
  • 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
  • 12 mm2 total solution size (for the fixed output voltage versions)
  • 1.1-mm profile MicroSiP™ power module

  • CISPR 11 class B compliant
  • Up to 95% efficiency
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to 4-V adjustable output voltage
  • Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
  • 4-µA operating quiescent current
  • DCS-control topology
  • Power save mode option available for light load efficiency
  • Forced-PWM option available for CCM operation

  • 100% duty cycle for lowest dropout
  • Hiccup short circuit protection
  • Output discharge
  • Power good output with window comparator
  • Integrated soft start-up
  • Overtemperature protection
  • PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
  • 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
  • 12 mm2 total solution size (for the fixed output voltage versions)

The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.

In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.

The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.

In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPSM82813 ACTIVE 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking Low-noise fixed frequency operation, frequency synchronization, adjustable soft start and more.
TPSM82821 ACTIVE 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Lower output current alternative.
TPSM82822 ACTIVE 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Pin-pin compatible version with a 2-A output current
TPSM82823A ACTIVE 5.5-V input, 3-A step-down converter with integrated inductor and forced PWM mode in µSiP package Forced-PWM operation and 23-mm² total BOM size.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82823EVM-080 — TPSM82823 3-A step-down converter with integrated inductor evaluation module

The TPSM82823EVM-080 evaluation module (EVM) facilitates the evaluation of the TPSM82823, a 3-A pin-to-pin compatible step-down module with DCS-Control in a 2-mm × 2.5-mm uSiL package. The EVM has a 1.8-V output voltage with 1% accuracy for input voltages from 2.4 V to 5.5 V with a (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM82823 PSpice Transient Model

SLVMDL5.ZIP (278 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
USIP (SIL) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos